Recorder
Recorder and Software

 
Ecograph
 
rsg22
rsg22
Features: Measured value recording system with analog universal inputs and digital inputs (as event input, operating time counter or impulse counter).
Analog inputs: 3 or 6
Digital inputs: 4
Relays: 3

Meer informatie overrsg22

Ecograph T, RSG30

RSG30
Features: Replaces standard dotting and strip chart recorders, with up to 6 universal inputs. Displays, records and transmits

...all at an exceptional price/performance ratio.

Analog inputs: 3 or 6
Digital inputs: 1
Relays: 4

Meer informatie overRSG30
Memograph
 
rsg10
rsg10
Features: Visual Data-Manager with universal use of analog and digital signals,visualises, analyses and stores. Various forms of interfaces, PROFIBUS® DP and Ethernetconnection. Application packages.
Analog inputs: 8 or 16
Digital inputs: up to 37
Relays: up to 18

Meer informatie overrsg10

Memograph S, RSG12

rsg12
Features: Safety Data-Manager with unique safety concept for use in critical applications. Fulfils all criteria for the FDA 21 CFR 11.
Analog inputs: 8 or 16
Digital inputs: up to 37
Relays: up to 18

Meer informatie overrsg12

Memograph M, RSG40

rsg40
Kenmerken: Grafische Data-Manager voor zowel analoge als digitale signalen.
 Opslag, visualisatie, analyse en communicatie van proceswaarden.
Analoge ingangen: tot 20
Digitale ingangen: tot 14
Relais: tot 12

Meer informatie overrsg40
Alphalog
 

Alphalog, RSA10

rsa10
Features: Hybrid recorder with 58m paper roll, with display, comes as strip chart or dotting recorder.
Analog inputs: 1...4 / 6
Digital inputs: 4
Relays: 4

Meer informatie overrsa10
Chromalog T
 

Chromalog T, RSL30

rsl30
Features: Paper strip chart recorder with 16m Z-fold paper; visualization via measured value plot and digital display; Status display with alarm set point violation indication.
Analog inputs: 1...3 / 6

Meer informatie overrsl30
Minilog B
 

Minilog B, RDL10

rdl10
Features: Data logger with 2 input channels for recording and storing analog and digital

values. With remote monitoring and Tele-Alarm function via modem.

Analog inputs: 1
Digital inputs: 1 

Meer informatie overrdl10
ReadWin 2000
 
readwin
OPC Server
 
rxo20


 
Print deze pagina  |   Verzend een link naar deze pagina  |   Voeg toe aan uw favorieten