E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Proline Promag 10L
Electromagnetic flowmeter

The flowmeter with a weight-optimized sensor and highly cost-effectiveness

  • Electromagnetic flowmeter - Proline Promag 10L ©Endress+Hauser
  • The Electromagnetic Flow Measuring Principle

Promag L is the versatile standard sensor for the water and wastewater industry with a lap-joint flange concept for flexible installation independent of the orientation of the pipe flange pitch diameter. Combined with the Promag 10 transmitter for basic applications and direct integration, Promag 10L offers accurate measurement of liquids for a wide range of applications. It will be the preferred solution for customers aiming for minimized cost of ownership.

Voordelen

  • Reduced installation costs – flexible mounting by one-of-a-kind lap-joint flange concept (DN < 350/14")

  • Energy-saving flow measurement – no pressure loss due to cross-section constriction

  • Cost-effective – designed for easy applications and direct integration

  • Safe operation – display provides easy readable process information

  • Fully industry compliant – IEC/EN/NAMUR

  • Maintenance-free – no moving parts

Toepassingsgebied

  • The measuring principle is virtually independent of pressure, density, temperature and viscosity

  • Fully suitable for standard applications in the water and wastewater industry.

Device properties

  • Up to 30 % less sensor weight

  • Nominal diameter: DN 25 to 2400 (1 to 90")

  • Maximum reduced installation length to DVGW/ISO

  • 2-line display with push buttons

  • Device in compact or remote version

  • HART