E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

iTEMP TMT121
DIN rail temperature transmitter

Transformation of sensor signals into stable and standardized output signals for all industries

  • ©Endress+Hauser

Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers converted signals from resistance thermometers (RTD) and thermocouples (TC), it also transfers resistance and voltage signals. The standardized output signal is a 4 to 20 mA signal. Swift and easy operation, visualization and maintenance by PC using operating software. Installation is realized on DIN rail as per IEC 60715 (housing width: 22.5 mm)

Voordelen

  • High accuracy in total ambient temperature range

  • Fault signal on sensor break or short circuit, NAMUR NE 43 compliant

  • Safe operation in hazardous areas - International approvals such as ATEX Ex ia, NEPSI, FM IS, CSA IS

  • EMC to NAMUR NE 21, CE

  • Online configuration during measurement

  • Galvanic isolation

  • Output simulation

Toepassingsgebied

  • PC programmable (PCP) temperature transmitter for converting various input signals into a scalable 4 to 20 mA analog output signal

  • Universal input for resistance thermometer (RTD), thermocouple (TC), resistance transmitter (Ω) and voltage transmitter (mV)

  • Online configuration using PC with configuration kit (PC-software ReadWin 2000 and USB-interface connection)

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Voorganger / Opvolger

Voorganger: TMC108, TMC109, TMC147, TMT146, TMT147, TMT2160