E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

iTEMP TMT111
DIN rail temperature transmitter

Transformation of sensor signals into stable and standardized output signals for all industries

  • ©Endress+Hauser

Unsurpassed reliability, accuracy and long-term stability in critical processes over all industries. The configurable transmitter not only transfers converted signals from resistance thermometers (RTD) and thermocouples (TC), it also transfers resistance and voltage signals. The standardized output signal is a 4 to 20 mA signal.
Swift and easy operation, visualization and maintenance by PC using operating software. Space-saving DIN rail mounting as per IEC 60715 (housing width: 12.6 mm)

Voordelen

  • Fault signal on sensor break or short circuit, presettable to NAMUR NE43

  • UL recognized component to UL 3111-1

  • CSA General Purpose

  • Meets the EMC requirements as per NAMUR NE21

  • Ex-Certification: ATEX Ex ia, CSA IS, FM IS

  • Galvanic isolation 2 kV (input/output)

  • Output simulation for quick and easy testing of the measurement loop

Toepassingsgebied

  • PC programmable (PCP) DIN rail temperature transmitter for converting various input signals into a scalable 4 to 20 mA analog output signal

  • Usable for resistance thermometer (RTD), thermocouple (TC), resistance transmitter (Ω), voltage transmitter (mV)

  • Device configuration using PC with configuration kit and PC-Software ReadWin 2000

  • Installation on DIN rail according to IEC 60715, TH35