E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

iTEMP TMT187
Temperature head transmitter

Transformation of the sensor signal into a stable and standardized output signal for all industries

  • ©Endress+Hauser
  • ©Endress+Hauser

The transmitter is designed for the transformation of an RTD Pt100 sensor signal in a fixed measuring range. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of industry applications.

Voordelen

  • High accuracy in complete ambient temperature range

  • Failure information when sensor breaks or short-circuits as per NAMUR NE 43

  • EMC as per NAMUR NE 21, CE

  • Ex approval: ATEX Ex ia and dust zone 22 in compliance with EN 50281-1; FM IS; CSA IS

  • UL recognized component to UL 3111-1

  • Ship building approval GL

  • Galvanic isolation

Toepassingsgebied

  • Fixed range temperature head transmitter for converting a Pt100 input signal into an 4 to 20 mA analog output signal

  • Input: Resistance thermometer (RTD) Pt100