E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

TLSR1
South African style temperature assembly

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The thermometer is mainly used in the chemical industry but also finds its use in other branches. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. To be installed into a thermowell or directly into the process by means of an adjustable or fixed fitting. It can also be used in all applications where small immersion lengths are needed.

Voordelen

  • Pt100 measuring element according to IEC 60751 with an accuracy Class A according to IEC 60751 and Band 5 (1/10 DIN)

  • Sheath material SS316/L

  • Customized immersion length

  • Electrical connection by means of a ceramic terminal block or head mounted transmitter with universal inputs, galvanically isolated and various output signals: Analog output 4...20 mA, HART®, PROFIBUS® PA, FOUNDATION Fieldbus™

Toepassingsgebied

The assembly is designed for use in most general applications. The thermometer comprises of various diameter fixed inserts with either a transmitter mounting plate or a ceramic terminal block. The terminal head can be selected from a wide choice of standard items.

To be installed into a thermowell or directly into the process by means of an adjustable or fixed fitting. They can also be used in all applications where small immersion lengths are needed.