E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Easytemp TSM487
Modular RTD thermometer

Comprehensive and common temperature measurement technology for almost all branches of industry

  • ©Endress+Hauser

The thermometer is mainly used in the chemical industry but also finds its use in other branches. Preferred applications are vessels or pipes where no high process pressures and no extreme temperatures appear. The device with head transmitter is a complete unit ready for use with enhanced measurement accuracy and reliability compared to directly wired sensors. A variety of dimensions offers flexible application possibilities.

Voordelen

  • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

  • High degree of insert compatibility and design as per DIN 43772

Toepassingsgebied

The TSM487 compact thermometer is used for universal applications. Preferred applications are in vessels or in pipes, where no high process pressures and no extreme temperatures appear. The TSM487 includes a fiberglass insulated insert which is protected by a thermowell with process connection G½". The terminal head is according to DIN 43729, form B, and is made of aluminum. The built-in head transmitter converts the resistance value into a temperature linear 4 to 20 mA analog output signal.