E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

iTEMP TMT180
Temperature head transmitter

Transformation of the sensor signal into a stable and standardized output signal for all industries

  • ©Endress+Hauser
  • ©Endress+Hauser

The transmitter is designed for the transformation of an RTD Pt100 sensor signal. Various measurement ranges are configurable. The standardized output signal used for process measurement is a 4 to 20 mA signal. This means a fast, easy and cost-saving temperature measuring as well as reliable and precise measured values for for a wide range of non-ex industry applications.

Voordelen

  • High accuracy in total ambient temperature range

  • Fault signal on sensor break or short circuit, presettable to NAMUR NE 43

  • EMC according to NAMUR NE 21, CE

  • Online configuration during measurement using SETUP connector

  • Customer specific measurement range setting

  • GL (Germanischer Lloyd) marine approval

  • Recognized component to UL 3111-1

Toepassingsgebied

  • PC programmable (PCP) temperature head transmitter for converting a Pt100 input signal into a scalable 4 to 20 mA analog output signal

  • Input: Resistance thermometer (RTD) Pt100

  • Online configuration using PC with configuration kit and PC software

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Voorganger / Opvolger

Voorganger: TMT136, TMT137