E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Omnigrad S TMT162C
TC Thermometer, field transmitter,display

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

  • ©Endress+Hauser
  • ©Endress+Hauser

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. The thermometer fulfills the corresponding safety requirements due to various certificates and tests. The use of a transmitter leads to higher accuracy and reliability in comparison to directly wired sensors.

Voordelen

  • Dual compartment housing

  • Backlit display with large measured value, bar graph and fault condition indication

  • Galvanic isolation 2 kV (sensor input to the output)

  • Wide range of threaded thermowell connections available as standard

  • Replaceable measuring insert comprising a mineral insulated tube (SS 316L/1.4404)

  • Approvals for hazardous areas: Flameproof enclosure (Ex d), Intrinsic safety (Ex ia), Non-sparking (Ex nA)

  • Aluminum or stainless steel housing, degree of protection IP67, NEMA 4x

Toepassingsgebied

  • Chemical/pharmaceutical industry

  • Petrochemical industry

  • Energy industry

  • Paper industry

  • General industrial applications

The TMT162C thermocouple thermometer comprises a measuring insert with a type J or K thermocouple and an electronic field transmitter with HART®, FOUNDATION Fieldbus or PROFIBUS® PA protocol.

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Voorganger / Opvolger

Voorganger: TMD833C