E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Omnigrad S TC61
Explosion-proof thermocouple thermometer

Safe monitoring of process temperatures in challenging applications e. g. in the Oil & Gas industry

  • Product picture of thermocouple thermometer TC61 ©Endress+Hauser
  • ©Endress+Hauser

The robust thermometer is designed for use in demanding and safety relevant applications e.g. in the Chemical, Oil & Gas and Energy industry. Harsh environments, corrosive substances and highest pressures can be handled by the use of robust protection tubes and special materials. An optional head transmitter with all common communication protocols makes the device ready to use with enhanced measurement accuracy and reliability compared to directly wired sensors. Flexible configuration possible.

Voordelen

  • Types of protection for use in hazardous locations: Intrinsic safety (Ex i.a.), flameproof (Ex d), non-sparking (Ex nA)

  • High degree of insert compatibility and design as per DIN 43772

  • Extension neck to protect the head transmitter from overheating

  • Fast response time with reduced/tapered tip form

  • High degree of flexibility thanks to modular design with standard terminal heads as per DIN EN 50446 and customer-specific immersion lengths

Toepassingsgebied

  • Heavy duty applications

  • Oil & Gas processing industry

  • Measuring range: –40 to 1 100 °C (–40 to 2 012 °F)

  • Static pressure range up to 75 bar dependent on the used process connection

  • Protection class: IP68