E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Omnigrad TA570
Barstock thermowell

Made of drilled barstock material. Mainly used in heavy duty or general purpose applications.

  • ©Endress+Hauser

Due to the challenging process conditions by heavy duty applications the load capacity of a thermowell must be calculated exactly. Dye penetration tests, ultrasound test, helium leakage test, pressure endurance test as well as various, non-destructive material tests prove the quality of materials and processing.

Voordelen

  • The thermowell stem shape is conical. The extension, the immersion and the tapering lengths can be chosen according to process requirements

  • Wide choice of standard materials. Additional versions can be ordered according to specification

  • Different grades of surface finishing available

  • The process connection is welded

Toepassingsgebied

The thermowell TA570 is especially designed for use with resistance and thermocouple thermometers mainly in heavy duty applications.