De Endress+Hauser Group

Media center

Evenementen

Uw carrière bij Endress+Hauser

Support is dichtbij

Online Shop

Log hier in om toegang te krijgen tot de Online Shop, en plaats uw bestelling 24/7. U kunt eveneens de prijzen en levertijden van uw producten nakijken, of u kunt een offerte vragen.

Online Shop

E-direct Shop

E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Omnigrad TA535
Thermowell for temperature sensors

For use in general purpose industrial applications and processes generating medium to high stress

  • Product picture thermowell TA535 ©Endress+Hauser

The thermowell with a hexagonal extension is employed in industrial applications which generate medium to high stress. For pipes or tanks that have threaded process connections.
It can accommodate sensors with a diameter of 6 mm (0.24 in) and can also be used in combination with thermometers without a thermowell. It is available with NPT, gas and M20 connections (on thermometer and process sides).

Voordelen

  • Several types of process connections can be selected as standard

  • Several outer diameters can be selected as standard

  • Connections to the thermometer: ½" NPT, G ½” and M20x1.5 thread

  • Made in SS 316L / 1.4404

  • The material certification can be selected as standard

Toepassingsgebied

The thermowell with a hexagonal extension is employed in industrial applications which generate medium to high stress. For pipes or tanks that have threaded process
connections. It can accommodate sensors with a diameter of 6 mm (0.24 in) and can also be used in combination with thermometers without a thermowell.

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Voorganger / Opvolger

Voorganger: TA530, TA531