E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Oil leak detector
Float Sensor NAR300

Leak detection of petrochemicals, vegetable oils, etc.

  • Oil leak detector - Float Sensor NAR300 ©Endress+Hauser

Installed in a drainage sump pit near a tank- or pump-yard, etc., the NAR300 system provides excellent leak detection of petrochemicals, vegetable oils, etc. Vibronics and conductive technologies are combined with a 2-level logic for simple, safe and highly reliable output for leak monitoring.

Voordelen

  • Two independent sensors are combined for accurate liquid leak detection

  • A conductive probe detects water or non-water liquid

  • A vibronic tuning fork confirms oil or air

  • No moving parts, long-life, reduces maintenance costs

  • Alarms outputs if cable fails, or water freezes, assuring fail-safe operation

  • Works with non-water soluble liquids independent of dielectric constant

Toepassingsgebied

Ambient temperature: -20 to +60°C (-4 to +140°F)