E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Analog disinfection sensor
CCS140

Standard sensor for industrial and pool water treatment

  • ©Endress+Hauser

CCS140 is the analog sensor for standard measurement of free chlorine. It delivers reliable values even if fluctuations in flow or conductivity occur and allows control of the disinfection loop so that the water is free of germs. At the same time, the sensor is designed for long calibration and service intervals reducing your maintenance effort.

Voordelen

  • Recalibration intervals approx. 1 to 4 months under constant operating conditions

  • Easy membrane replacement thanks to prefabricated membrane cap

  • Measured values are not affected by conductivity fluctuation

  • Measurement virtually independent of flow rate in the range above 30 l/h

  • Zero-point calibration not required. No complex installation of an activated carbon filter, as found with open chlorine sensors.

Toepassingsgebied

CCS140 measures free chlorine in:

  • Industrial process water
    - Process applications, e.g. bottle rinsing machines

  • Wastewater treatment plants
    - Reuse of cleaned outlet water

  • Utilities of all industries
    - All disinfection measuring points

  • Pool water