E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Digital disinfection sensor
Chloromax CCS142D

Memosens sensor for drinking water and process applications

  • ©Endress+Hauser
  • ©Endress+Hauser
  • Memosens converts the measured value to a digital signal and transfers it to the transmitter without a contacting connection. This video shows how Memosens optimizes process control and maintenance.

Chloromax CCS142D is the digital free chlorine sensor for all kinds of water. It measures reliably even if fluctuations in flow or conductivity occur and enables control of the disinfection loop so that the water is free of germs. The sensor offers low maintenance saving you time. Thanks to Memosens digital technology, CCS142D combines maximum process and data integrity with simple operation. It resists corrosion and moisture, enables lab calibration and simplifies predictive maintenance.

Voordelen

  • Long calibration and maintenance intervals

  • Easy membrane replacement thanks to prefabricated membrane cap

  • Zero-point calibration normally not required, but possible for best adaptation to lowest measured values

  • Measured values are not affected by conductivity fluctuation

  • Sensor can be installed in flow cell CCA250 or in immersion assemblies. Measurement virtually independent of the flow at flow velocities above 30 l/h or ~8 gal/h (CCA250) or above 15 cm/s or ~0.5 ft/s (immersion).

  • Maximum process safety through no-contact inductive signal transmission

  • Easy handling due to storage of sensor-specific data

Toepassingsgebied

Chloromax CCS142D measures free chlorine in:

  • Drinking water
    - Trace and standard measurement in process water and distribution networks
    - Monitoring, control and optimization of disinfection processes

  • Wastewater treatment plants
    - Reuse of cleaned outlet water

  • Utilities of all industries
    - Trace and standard measurement in all disinfection applications
    - Process applications, e.g. bottle rinsing machines

  • Pool water