E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

pH measurement and cleaning Topclean S CPC30

Automated system for chemical, food and life sciences industries

  • Topclean CPC30 - Automatic system for demanding chemical or life sciencesl applications. ©Endress+Hauser

The fully automated Topclean CPC30 system is the expert for demanding applications. It allows you daily, weekly and interval cleaning programs guaranteeing a long sensor life even in aggressive or highly contaminated media. The system is also perfectly suited when highest measuring accuracy is required since its automated sensor handling provides optimum reproducibility. The only maintenance necessary is to change cleaner and sensors and calibrate them in the laboratory. This will save you time.

Voordelen

  • Very high degree of safety: Cleaning of the electrode is done in the service chamber of a retractable assembly without interruption of the process

  • Maximized reproducibility of measurement results thanks to automated cleaning

  • Increased availability: Long electrode life due to regular cleaning

  • Optimized, automated maintenance even with heavily soiled and aggressive media

  • Safety functions such as automatic cleaning in case of a "frozen" measured value due to a soiled electrode

Toepassingsgebied

Topclean S is a fully automatic measuring and cleaning system for pH and ORP measurement in the following areas:

  • Chemical industry

  • Water treatment

  • Food industry

  • Life sciences industry

It is approved for application in hazardous areas (ATEX).

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Voorganger / Opvolger

Voorganger: CPC20, CPC20Z, CPC230

Opvolger: Cleanfit Control CYC25