E-direct producten: Eenvoudig te selecteren producten van hoge kwaliteit om online te bestellen. Deze producten bieden basismogelijkheden voor de meest economische oplossing voor uw toepassing.

E-direct Shop

Absolute and
gauge pressure
Ceraphant PTC31

Cost-effective pressure switch with oil-free ceramic sensor for measurement in gases or liquids

  • Ceraphant PTC31 ©Endress+Hauser
  • Pressure measuring principle

The Ceraphant PTC31 is a price-attractive pressure switch with ceramic, vacuum tight measuring cell for safe measurement and monitoring of absolute and gauge pressure.

Voordelen

  • Integrated switching electronics for decentral and economic process monitoring and control

  • Function check and information on site thanks to LEDs and digital display

  • Dry capacitance ceramic sensor (Ceraphire)

  • Overload-resistant high purity ceramic sensor (99.9% Al2O3)

  • Best fit for vacuum applications and applications with abrasive media

Toepassingsgebied

Pressure switch with ceramic sensor diaphragm for monitoring absolute and gauge pressures in gases, vapors, liquids and dusts.

  • Process connections: Threads

  • Process temperature: -40 to +100°C (-40 to +212°F)

  • Pressure: -1/0 up to +40bar (-15/0 up to +600psi)

  • Accuracy: ±0.5%

Kenmerken en specificaties

Documenten/handleidingen/software

Accessoires/Spare parts

Voorganger / Opvolger

Voorganger: PTC133