Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Edible oil from plant sources

Edible oil refining process solutions

Innovative measurement technologies ensure high production performance and plant availability

Edible oil manufacturers face the constantly growing challenges of low margins, fluctuating raw materials quality and changing consumer habits. Improving production performance and driving down operations costs calls for innovative measurement technology. Through targeted and consistent optimization of the refining process, plant operators can minimize downtime and rejects while increasing the added-value of their systems, all without sacrificing product quality.

How we can help

Endress+Hauser provides an excellent industry and application expertise. We offer a broad range of reliable and robust process instrumentation to produce high-quality edible oils. Our solutions support you in every step of your refining process - from degumming, neutralization, bleaching, deodorization up to dry fractionation. Sustainable process improvements help you avoid loss and optimize the performance of your production system.

  • Consistent product quality on highest level

  • Process improvements to reduce waste and loss

  • Real-time process data that serves as a foundation for maintenance

Applications

Edible oil refining process and instrumentation solutions

In edible oil refining unwanted components are removed from the raw oil. Every process step has its own challenges and needs specific actions and process instrumentation. The main refining process steps:

  • Degumming: Remove of phosphatides from vegetable oil

  • Neutralization: Remove free fatty acids from crude oils by using caustic soda or lime

  • Bleaching: Remove impurities and coloring pigments

  • Deodorization: Remove substances that have a negative influence on odor, taste and color

Process instrumentation best suited for your edible oil refining process
Onze ervaring in de praktijk

Endress+Hauser offers a deep industry expertise and knowledge to offer you the right process instrumentation. Every refining process step requires permanent monitoring of critical parameters to ensure a continuous high product quality. A wide range of process instruments for measuring and monitoring temperature, pressure, flow, color and turbidity assure your product quality.

  • Discover a complete product portfolio for temperature measurement like compact thermometers, modular thermometers, thermowells, measurement inserts and transmitters.

  • Choose the flowmeter best suited to your process needs from our comprehensive product basket.

  • Rely on our pressure measurement with a wide range of sensor technologies that perfectly suited for any kind of application.

  • Monitor the product quality with our color sensor OUSAF22.

  • Measure turbidity and suspended solids for quality assurance with our inline turbidity sensor OUSTF10.

Raw material delivery and inventory management

The loading, unloading and storage of raw material and edible oil requires detailed information regarding quantities and volumes. It all starts with the delivery of raw material to produce edible or vegetable oil. At the end of the production the edible oil requires an optimal inventory management.

Storage tanks for all kinds of raw materials and edible oil
Onze ervaring in de praktijk

Our radar-based measurement instruments continually and precisely monitor the fill level in the storage tanks and silos, regardless if the raw material is delivered in solid or liquid form.

  • Rely on Micropilot FMR67 with 80GHz technology for highest demands in bulk solids level measurement.

  • Use Micropilot FMR62 for level measurement in aggressive liquids or applications with hygiene requirements.

  • Monitor your level with our cloud connected radar sensor Micropilot FWR30 in all kind of plastic and metal tanks

  • Reduce inventory costs and increase productivity with complete inventory visibility thanks to our Inventory Management solution

Process safety in all temperature ranges

From pressing to finished edible oil, the raw oil passes through various temperature ranges to ensure product quality. In the deodorizing step, the process temperature rises to as high as 240 °C.

Temperature measurement in the edible oil refinery
Onze ervaring in de praktijk

Endress+Hauser offers a wide range of temperature measurement instruments for all process requirements, from simple compact thermometers to modular temperature transmitters.

Safely monitoring pressure and vacuum in the vessels

Ceramic measurement cells are a proven technology for maintaining the proper vacuum level in the vessels during the process.

Pressure measurement in the deodorization process of edible oil
Onze ervaring in de praktijk

Thanks to a vacuum-proof ceramic measurement cell with integrated breakage detection membrane, our Cerabar pressure transmitter ensures a high degree of process safety . The Quick Setup feature with configurable measuring range allows simple commissioning, reduces costs and saves time.

Flow and volume monitoring even in demanding applications

Flowmeters are used to reliably monitor the transfer of the raw oil within the individual process steps.

Precise flow measurement in the edible oil refinery
Onze ervaring in de praktijk

As a result, loss can be detected and prevented in order to maintain the yield at a constantly high level. In addition, highly precise Coriolis flowmeters are used to control the dosing of process enhancers, operating materials and additives, thus ensuring product quality.

  • Benefit from simultaneous measurement of mass flow, density, temperature and viscosity thanks to Coriolis flow measurement.

  • Discover Proline Promass F 300, the Coriolis flowmeter with premium accuracy, robustness and an ultra-compact transmitter.

  • Avoid process interruptions by permanent diagnostics, verification and monitoring thanks to Heartbeat Technology. It ensures a cost-efficient and safe plant operation during the entire life cycle.

Maintenance keeps your processes safe and efficient

Regular maintenance is decisive to ensure that all instruments required for production operate at 100% efficiency around the clock.

Maintenance work in a plant
Onze ervaring in de praktijk

Optimize your maintenance effort and activities across your installed base with Endress+Hauser's maintenance services.

Optimize your edible oil refining process

Learn more about how to optimize your edible oil refining through all process steps – from degumming, neutralization, washing, bleaching, deodorization up to dry fractionation.

Edible oil refining process ©Endress+Hauser

Overview of the process steps in the refining of edible oils – from degumming up to dry fractionation

Degumming process in an edible oil refining plant ©Endress+Hauser

Overview of process parameter in the degumming of edible oil

Bleaching process in edible oil refining ©Endress+Hauser

Overview of process parameter in oil bleaching

Neutralization process in edible oil refining ©Endress+Hauser

Overview of process parameters for the neutralization of edible oil

Deodorization process of edible oils ©Endress+Hauser

Overview of process parameters in the deodorization of edible oil

Dry fractionation process ©Endress+Hauser

Overview of process parameters in the dry fractionation

Voordelen

As a manufacturer of edible oils, you face constant pressure to conserve resources and reduce downtime while simultaneously maximizing productivity. That’s why you need a reliable partner. Our experienced team of industry experts can help you select the right measurement technology for all of your critical process parameters, enabling you to ensure product safety and quality at the same time.

  • 100%

    measurement reliability thanks to calibration ensured by our global service experts

  • ONE

    reliable partner with application, industry and process expertise in the manufacture of edible oils

  • 24/7

    system availability without interruptions or downtime

  • Eenvoudige producten

  • Gemakkelijk te selecteren, installeren en gebruiken

Technische topkwaliteit

Eenvoud

  • Standaardproducten

  • Betrouwbaar, robuust en onderhoudsarm

Technische topkwaliteit

Eenvoud

  • High-end producten

  • Functioneel en uiterst doelmatig

Technische topkwaliteit

Eenvoud

  • Gespecialiseerde producten

  • Ontworpen voor veeleisende applicaties

Technische topkwaliteit

Eenvoud

Variabel

FLEX selectie Technische topkwaliteit Eenvoud
  • F
  • L
  • E
  • X

Fundamental selectie

Voldoe aan uw basismeetvoorwaarden

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Lean selectie

Beheers eenvoudig uw belangrijkste processen

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Extended selectie

Optimaliseer uw processen met innovatieve technologieën

Technische topkwaliteit
Eenvoud
  • F
  • L
  • E
  • X

Xpert selectie

Beheers uw meest uitdagende applicaties

Technische topkwaliteit
Eenvoud

Variabel

Browse door ons programma!

Gerelateerde verhalen

Andere sectoren