How to reach decarbonization goals in line with the growing demand for energy
Hydrogen's potential as a fuel source is unparalleled: Its combustion releases intense heat with no CO2 emissions. Additionally, hydrogen is used in fuel cells generating electricity through a clean chemical reaction emitting only water vapor as a by-product. This makes hydrogen a game-changer for clean and sustainable energy solutions, especially if produced with electricity from renewables (green hydrogen). However, the requirements for the measurement devices to be used are challenging.
160 GW of electrolyzers
installed annually on average up to 2050 to meet the electricity demand for green hydrogen production
Our offering comprises highly reliable measurement devices, services and solutions for hydrogen-based or -enhanced power generation: best-in-class flow meters to reduce cost, maintain compliance and extend turbine life by reducing the risk of flashback, liquid analysis to ensure water quality, gold-plated pressure transmitters for enhanced safety, temperature sensors for optimal operation, purity measurement to ensure fuel cell efficiency, and Raman spectroscopy for gas composition analysis.
Proven in use technology and solutions for hydrogen ensuring safety and reliability
We support our customers on their journey through digital transformation as key enabler for decentralized energy supply and energy transition
Broad portfolio: best-fit measurement equipment from one single supplier
Unparalleled in accurate and reliable quantity, quality, and gas composition measurement
Increase system performance while reducing operation costs: Endress+Hauser Heartbeat Technology is a proven comprehensive diagnostic, verification and monitoring concept
Applications
Hydrogen blending for natural gas-fired turbines
Energy companies that produce, process, transport and distribute natural gas are now working towards a future with hydrogen as a significant part of the energy mix. When using renewable energy sources for low-emission power generation, hydrogen can be an alternative or addition to conventional fuels for gas turbines. In the coming years and decades, natural gas will be mixed with hydrogen in increasing concentrations.
Onze ervaring in de praktijk
With the help of process measurement solutions from Endress+Hauser, a new Long Ridge Energy (LRE) power plant is successfully showcasing the viability of clean hydrogen in power generation. The facility was fitted with Coriolis flow meters and a Raman Rxn5 analyzer to measure and validate the H2 injection rate and the quality of the blend. Reliable, nearly instantaneous feedback about the integrity of the gas blend helps to prevent hydrogen overshoot, which could damage the combustion system.
Raman Rxn5 analyzer delivers real-time, reliable composition analysis of rapidly changing gas turbine fuels blended with hydrogen
Coriolis mass flow meters are capable of multivariable measurement in gas streams, providing excellent accuracy of mass and corrected volume of hydrogen and natural gas including world-wide accepted custody transfer approvals
EPA compliance (40 CFR Part 75) using reliable fuel flow meters
To ensure the reliable and efficient operation of fuel cells, high-purity hydrogen is crucial. This typically involves removing impurities to levels that meet specific standards, such as those set by organizations like the International Organization for Standardization (ISO). Producing and delivering high-quality hydrogen is critical for the successful implementation of fuel cell technology in various applications, including transportation and stationary power generation.
Onze ervaring in de praktijk
By using Endress+Hauser Coriolis flowmeters, you safely measure and control the flow of hydrogen. Optical analysis gas analyzers detect the presence of impurities such as moisture (H2O) and oxygen (O2) down to part-per-million levels. The non-contact measurement technology provides reliable, maintenance-free operation to ensure that hydrogen meets quality standards.
Secured measuring quality and unmatched accuracy with verified, custody transfer proof data
Robust and reliable design ensures easy installation, commissioning, and long lifetime
Process impurities can be identified very fast thanks to excellent response times
Enhanced availability thanks to integrated diagnostic, verification and monitoring with Heartbeat Technology
Green hydrogen via electrolysis: ensuring water quality
One of the most critical steps for electrolysis is the water preparation to a particular quality specification, which varies for different types of electrolyzer technology. It is essential to measure the following parameters: level, flow, pressure, conductivity, and in some cases pH. As green hydrogen facilities scale up, TOC may be another parameter to quickly detect failures in upstream treatment that would not be caught by conductivity or pH.
Onze ervaring in de praktijk
Along the different treatment steps, water quality monitoring is crucial to ensure reliability and process efficiency. Discover our broad range of sensors and analyzers to safely monitor these processes.
Electromagnetic flow meter Promag W 10: high accuracy, optional conductivity measurement, 0xDN feature with full bore (no inlet or outlet runs required, no pressure drop), and simplified operational performance monitoring with Heartbeat Technology
Reliable conductivity measurement on ultra-pure water for PEM electrolyzers and on potassium hydroxide or lye for alkaline electrolysis for optimal quality monitoring thanks to Memosens 2.0 technology
Given measurement’s critical role in process safety, Endress+Hauser has joined the Center for Hydrogen Safety (CHS) to offer its voice to advance the promotion of hydrogen safety and help CHS ensure safety information, guidance and expertise is available to all stakeholders.
Onze ervaring in de praktijk
Whether the concerns are around hazardous area protection concepts, SIL ratings or proof testing concepts for Safety Instrumented Systems (SIS), or specific application risk (such as hydrogen permeation), our industry experts are there with you to work through these critical details.
Reliable and accurate instrumentation for gas separators in electrolysis process for green hydrogen production
Ensuring highest product quality and reliability following SIL and cyber security guidelines to reduce risk and downtime
Improved maintenance, lifecycle and asset management: Our IIoT solution platform Netilion helps you to keep track of your installed base, documentation and data management by providing insights about the instruments’ performance and health status
Wildfire Energy relies on measurement technology and support from Endress+Hauser to ensure efficient hydrogen and syngas production from biomass and residual waste.
Messer produceert waterstof in een stoomomzetter. De fabriek heeft een groot aantal beschermings- en veiligheidsinstrumenten waarbij drukwaarden een belangrijke rol spelen.
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Water, dranken, zuivelproducten, chemicaliën of farmaceutische producten moeten dagelijks geanalyseerd worden. Kies het apparaat dat het beste past bij uw procesbehoeften uit ons uitgebreide productportfolio.
Flowmeter
Flowmeter
Water, aardgas, stoom, minerale olie, chemicaliën zijn enkele van de vloeistoffen die dag in dag uit gemeten moeten worden. Selecteer de flowmeter die het beste past bij wat uw proces nodig heeft.
Niveau
Niveau
Continue niveaumeting en niveauschakeling in vloeistoffen en stortgoed
Druk
Druk
Veelzijdige instrumenten voor procesdruk, drukverschil, niveau en flow.
Software
Software
Naast alle relevante meet- en systeemtechnologieën bieden wij ook passende software aan voor alle industrietakken die ervoor zorgen dat uw bedrijfsprocessen optimaal functioneren.
Systeemcomponenten
Systeemcomponenten
Applicator
Temperatuurmeting
Temperatuurmeting
Thermometers en transmitters voor de procesindustrie
Instrumentatieservices
Instrumentatieservices
Maximaliseer de prestaties van de fabriek, minimaliseer OPEX, verhoog de productietijd, alles in overeenstemming met de voorschriften. Werk samen met Endress+Hauser instrumentatieservices.
Andere sectoren
Olie & gas: Energietransitie voeden tot netto nul
Olie & gas: Energietransitie voeden tot netto nul
Met ons breed productaanbod van instrumenten, oplossingen en services stimuleren we klanten op weg naar netto nul: van procesefficiëntie en veiligheid tot duurzaamheid en naleving van de regelgeving.
Utilities: Stoom- en industrieel waterbeheer
Utilities: Stoom- en industrieel waterbeheer
Maak het beheer van uw utilities efficiënter, veiliger en betrouwbaarder. Vertrouw op Endress+Hauser om uw stoom-energiesystemen en industriële waterzuivering te verbeteren. Meer informatie over ons aanbod.
Chemie: Duurzaam succes door samenwerking
Chemie: Duurzaam succes door samenwerking
Optimaliseer uw hulpbronnen en maximaliseer uw plant performances. Lees meer!
Wij letten op uw privacy
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .