Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Picture of Coriolis flowmeter Proline Promass X 300 / 8X3B for the oil and gas industry

Proline Promass X 300
Coriolis flowmeter

Highest capacity four-tube flowmeter with a compact, easily accessible transmitter

8X3B
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Coriolis

  • Product headline

    Highest capacity four-tube flowmeter with a compact, easily accessible transmitter.
    For highest flow rates and outstanding performance in on/offshore oil and gas applications.

  • Sensor features

    Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Nominal diameter: DN 300 to 400 (12 to 16"). Four-tube system with low pressure drop. Complete exterior design made of 1.4435 (316L).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os.

  • Nominal diameter range

    DN 300 to 400 (12 to 16")

  • Wetted materials

    Measuring tube: 1.4404 (316/316L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 4100 t/h (0 to 4520 tn. sh./h)

  • Max. process pressure

    PN 100, Class 600

  • Medium temperature range

    –50 to +180 °C (–58 to +356 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available"

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 Liquids other than water (Hydrocarbons), LPG, cryogenic
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Measuring principle

    Coriolis

  • Product headline

    Highest capacity four-tube flowmeter with a compact, easily accessible transmitter.
    For highest flow rates and outstanding performance in on/offshore oil and gas applications.

  • Sensor features

    Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Nominal diameter: DN 300 to 400 (12 to 16"). Four-tube system with low pressure drop. Complete exterior design made of 1.4435 (316L).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os.

  • Nominal diameter range

    DN 300 to 400 (12 to 16")

  • Wetted materials

    Measuring tube: 1.4404 (316/316L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 4100 t/h (0 to 4520 tn. sh./h)

  • Max. process pressure

    PN 100, Class 600

  • Medium temperature range

    –50 to +180 °C (–58 to +356 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 Liquids other than water (Hydrocarbons), LPG, cryogenic
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK

  • Measuring principle

    Coriolis

  • Product headline

    Highest capacity four-tube flowmeter with a compact, easily accessible transmitter.
    For highest flow rates and outstanding performance in on/offshore oil and gas applications.

  • Sensor features

    Increased profit – single installation point providing premium accuracy for large quantities. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs.
    Nominal diameter: DN 300 to 400 (12 to 16"). Four-tube system with low pressure drop. Complete exterior design made of 1.4435 (316L).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os.

  • Nominal diameter range

    DN 300 to 400 (12 to 16")

  • Wetted materials

    Measuring tube: 1.4404 (316/316L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow (API tables), reference density, concentration

  • Max. measurement error

    Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 4100 t/h (0 to 4520 tn. sh./h)

  • Max. process pressure

    PN 100, Class 600

  • Medium temperature range

    –50 to +180 °C (–58 to +356 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4404 (316L), highest corrosion resistance

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available"

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)
    MI-005 Liquids other than water (Hydrocarbons), LPG, cryogenic
    MI-002, PTB

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval, CCS approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN ISO, ASME, NORSOK