Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Electromagnetic flowmeter - Proline Promag D 400

Proline Promag D 400
electromagnetic flowmeter

Wafer flowmeter for the water and wastewater industry

5D4C
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Max. measurement error

    Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

  • Measuring range

    9 to 4700 dm³/min (2.5 to 1250 gal/min)

  • Medium temperature range

    0 to +60 °C (+32 to +140 °F)

  • Max. process pressure

    PN 16, Class 150, 10K

  • Wetted materials

    Liner: Polyamide
    Electrodes: 1.4435 (316L)

Field of application

The wafer flowmeter Promag D is designed for all basic water applications where space is at a minimum. Its innovative housing construction enables a customized and fast centering as well as a cost-optimized installation. Promag D 400 saves time and costs thanks to the broad functionality of its water- and wastewater-optimized transmitter. In addition, Heartbeat Technology ensures measurement reliability and compliant verification.

  • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.

  • For basic water applications; optimized for limited space and plastic pipe installations

Device properties

  • Short installation length and low weight

  • Integrated ground disks made of stainless steel

  • International drinking water approvals

  • Transmitter housing made of durable polycarbonate or aluminium

  • WLAN access

  • Integrated data logger: measured values monitoring

Benefits

  • Easy, fast centering of the sensor – innovative housing construction

  • Energy-saving flow measurement – no pressure loss due to cross section constriction

  • Maintenance-free – no moving parts

  • Safe operation – no need to open the device due to display with touch control, background lighting

  • Time-saving local operation without additional software and hardware – integrated web server

  • Integrated verification – Heartbeat Technology

Videos

  • Heartbeat Technology
    Smart instrumentation through Heartbeat Technology

    You want to increase plant performance and reduce costs? Our smart instrumentation portfolio with Heartbeat Technology offers in-depth device insight for more cost-efficiency and operational safety.

Lean selection

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

FLEX: Lean ©Endress+Hauser
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
Please Wait (spinning wheel) Loading alternative products

Predecessor