Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product picture Raman bIO-Optics 120, 220, 320 side view aiming left with tags showing

Raman bIO-Optics

Continuous, inline, multi-component bioprocess measurement

KLBIO1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Laser wavelength

    785 nm, 1000 nm

  • Sampling probe compatibility

    Raman Rxn-10 probe

  • Sample interface

    Temperature: –30 to 150 °C

  • Pressure

    Max pressure (psig): 200

  • Wetted materials

    Body: 316L stainless steel
    Window: Proprietary material, optimized for bioprocesses
    Process connection: PG13.5
    Surface finish: Ra 15 with Electropolish to ASME BPE SF4 finish
    Adhesive: USP Class VI and ISO 10993 compatible

  • Length

    120, 220, 320, or 420 mm

  • Diameter (mm)

    12

  • Sterilization method

    Autoclave

  • Process connection

    PG13.5