Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Product photo Raman calibration accessory top front view

Raman calibration accessory

Fast, simple, and accurate wavelength and intensity calibration for Raman analyzers

KHCA1
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Raman spectroscopy

  • Unit dimensions (width x height x depth in mm)

    Control unit: 12 x 270 x 43
    Lamp head: 50 x 80 x 19

  • Weight (kg)

    Control Unit: 1.60
    Lamp head: 0.10

  • Sampling probe compatibility

    Raman Rxn-10 (with accessory optics)
    Raman Rxn-20 (with accessory optics)
    Raman Rxn-40
    Raman Rxn-41
    Raman Rxn-45

  • Spectral intensity reference

    Tungsten-halogen

  • Spectral intensity calibration range

    HCA-532: 534.5 to 694.0 nm
    HCA-785: 790.7 to 1074.5 nm
    HCA-1000: 1012.6 to 1304.6 nm

  • Spectral intensity output repeatability (over any 4000 cm-1 spectrum)

    Short Term: 2%
    Over 100 hours: 2.65%

  • Adapter options

    Lamp Housing Adapters for sampling optics (NCO 0.4″, 0.5″, 2.5″, 3″ options)
    Immersion (IO) ½”, ¼" adapter
    bIO adapter (12 mm)
    Fiber Adapters: FC and SMA

  • Electrical data

    Power Source: 100–240 VAC 50/60 Hz
    Power Consumption: 22 W Maximum
    CE Certified: Yes