Specs at a glance
-
Accuracy
Standard 0.1%
Platinum 0.075% -
Process temperature
-40°C...130°C
(-40°F...266°F) -
Pressure measuring range
1 bar...400 bar
(15 psi...6000 psi) -
Process pressure / max. overpressure limit
600 bar (9000 psi)
-
Main wetted parts
316L
-
Max. measurement distance
4000 m (13.123 ft) H2O
-
Material process membrane
316L, AlloyC,
Rhodium>Gold -
Measuring cell
400mbar...400bar
(15psi...6000psi)
relative/ absolute
Field of application
The Cerabar PMP51 digital pressure transmitter with metal membrane is typically used in process and hygiene applications for pressure, level, volume or mass measurement in liquids or gases. PMP51 is designed for high pressure applications up to 400bar. Quick Setup with adjustable measuring range allows simple commissioning, reduces costs and saves time. SIL2 according to IEC 61508 and IEC 61511.
Single chamber aluminum or stainless steel (316L) housing.
Process connections: Threads, flanges or hygienic connections
Process temperature: -40 to +130°C (-40 to +266°F), 150°C (302°F) for 1h
Measuring range: -1/0 up to +400bar (-15/0 up to +6,000psi)
Accuracy: ±0.1%, "Platinum" ±0.075%
International explosion protection certificates, SIL, hygienic approvals, marine approvals
Benefits
Accurate measurement of the process value even in the case of changing process temperature
Process safety assured with small flush mounted process connections in hygienic applications
For process pressure monitoring up to SIL2, certified to IEC 61508 and IEC 61511
Modular concept for easy replacement of display or electronics
Easy menu-guided commissioning via on-site display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus
Seamless and independent system integration (HART/PA/FF)
-
Available with mounted manifolds: always fit, always tested for leaks
Videos
Lean selection
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
Cerabar M PMC51, PMP51 , PMP55
French version - 09/2021
Mesure de pression de process
EN 22/08/202206/09/202101/04/202016/04/201904/12/2018Language:
French
Version:
06/09/2021
File size:
4 MB
File name:
TI00436PFR_3021.pdf
-
-
-
Technical Information (TI)
Cerabar M PMC51, PMP51 , PMP55
English version - 09/2021
Process pressure measurement
EN 22/08/202206/09/202101/04/202016/04/201904/12/2018Language:
English
Version:
06/09/2021
File size:
4 MB
File name:
TI00436PEN_3021.pdf
-
-
-
Technical Information (TI)
Weld-in adapter, process adapter and flanges
Level and pressure measurement
EN 28/10/202119/06/202008/11/201917/08/201730/06/2016Language:
English
Version:
28/10/2021
File size:
2.9 MB
File name:
TI00426FEN_2321.pdf
-
-
-
Technical Information (TI)
Cerabar M PMC51, PMP51 , PMP55
Process pressure measurement
EN 22/08/202206/09/202101/04/202016/04/201904/12/2018Language:
English
Version:
22/08/2022
File size:
3.9 MB
File name:
TI00436PEN_3122-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M /Deltabar M /Deltapilot M Operating Instructions PROFIBUS PA
Cerabar M PMC51, PMP51, PMP55, Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FM
EN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
7.8 MB
File name:
BA00383PEN_0816.pdf
-
-
-
Operating Instruction (BA)
Cerabar M PMC51, PMP51/55 Analog
With ceramic and silicon sensors modular design and easy operation
EN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
1.1 MB
File name:
BA00385PEN_2016.pdf
-
-
-
Operating Instruction (BA)
Cerabar M / Deltabar M / Deltapilot M, Operating Instructions FOUNDATION Fieldbus
Cerabar M PMC51, PMP51, PMP55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot MFMB50 Hydrostatic pressure transmitter
EN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
7.8 MB
File name:
BA00384PEN_0816.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltapilot M
Pressure / hydrostatics IO-Link
EN 22/08/202231/07/2021Language:
English
Version:
22/08/2022
File size:
1.7 MB
File name:
BA02136PEN_0222-00.pdf
-
-
-
Operating Instruction (BA)
Cerabar M, Deltabar M, Deltapilot M HART (V 01.00.zz)
Cerabar M PMC51, PMP51/55 Pressure transmitter Deltabar M PMD55 Differential pressure transmitter Deltapilot M FMB50/5
EN 13/07/201610/12/201411/06/201417/08/201225/01/2012Language:
English
Version:
13/07/2016
File size:
4.8 MB
File name:
BA00382PEN_2016.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Process pressure measurement FOUNDATION Fieldbus
EN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
914.7 KB
File name:
KA01032PEN_0621-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Process pressure measurement Analog
EN 15/12/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
15/12/2021
File size:
830.8 KB
File name:
KA01036PEN_1821-00.pdf
-
-
-
Short Instruction (KA)
Cerabar M PMC51, PMP51, PMP55
Process pressure measurement PROFIBUS PA
EN 30/09/202113/07/201610/12/201411/06/201425/01/2012Language:
English
Version:
30/09/2021
File size:
943.6 KB
File name:
KA01031PEN_0621-00.pdf
-