Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Deltapilot FMB50 - Hydrostatic level measurement

Hydrostatic
Level measurement
Deltapilot FMB50

Compact pressure sensor with the Contite measuring cell for hydrostatic level measurement

FMB50
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

Specs at a glance

  • Accuracy

    Standard 0.2%
    Optional 0.1%

  • Process temperature

    -10°C...100°C
    (14°F...212°F)

  • Pressure measuring range

    100 mbar...10 bar
    (1.5 psi...150 psi)

  • Process pressure / max. overpressure limit

    40 bar (600 psi)

  • Main wetted parts

    Alloy C
    316L
    optional coating AuPt

  • Max. measurement distance

    100m (328ft) H2O

  • Material process membrane

    316L, AlloyC
    Gold-Rhodium

  • Measuring cell

    100 mbar...10 bar
    (1.5 psi...150 psi)

Field of application

The compact Deltapilot FMB50 transmitter with the condensate resistant Contite measuring cell is typically used in the process and hygienic applications.
It is made for level measurement in liquid and paste-like media in open or closed containers and unaffected by possible foam formation. For use in SIL2 safety systems.

For level and/or pressure measurement.

  • Process connections: Thread, flanges and flush-mounted hygienic connections

  • Process temperature: –10 to +100°C (14 to 212°F) (+135°C (275°F) for 30 minutes maximum)

  • Measuring range: 0.1 to 10bar (1.5 to 150psi)

  • Accuracy: ±0.2%, ±0.1% (option)

  • International explosion protection certificates, overfill prevention WHG, SIL, hygienic certificates

Benefits

  • Hermetically sealed Contite measuring cell with condensate-resistance, high reference accuracy: ±0.2%, optionally ±0.1% and minimum temperature effects

  • Modular concept for easy replacement of display or electronics

  • Seamless and independent system integration (HART/PA/FF)

  • Easy menu-guided commissioning via local display, 4 to 20mA with HART, PROFIBUS PA, FOUNDATION Fieldbus

  • International usage thanks to a wide range of approvals

Videos

  • IO-Link digital communication technology
    IO-Link communication

    IO-Link communication helps to digitalize your plant

Lean selection

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

FLEX: Lean ©Endress+Hauser
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Please Wait (spinning wheel) Loading alternative products