Specs at a glance
-
Accuracy
class 2 acc. to IEC 60584
ASTM E230 and ANSI MC 96.1
IEC/Class A
IEC/Class AA -
Response time
depending on configuration:
TC:
t50 = 2 s
t90 = 5 s
RTD:
t50 = 0,8s
t90 = 2s -
Max. process pressure (static)
at 20 °C: 200 bar (2900 psi)
-
Operating temperature range
Type K:
-270 °C ...1.100 °C
(-454 °F ...2.012 °F)
Type J:
-210 °C ...760 °C
(-346 °F ...1.382 °F)
Type N:
-270 °C …1100 °C
(-454 °F ...752 °F)
Pt100 WW; 3mm; 316L; -200...600oC
Pt100 WW; 6mm; 316L; -200...600oC
Pt100 TF; 3mm; 316L; -50…400oC
Pt100 TF; 6mm; 316L; -50…400oC
Pt100 StrongSens; 6mm; 316L; -50…500oC -
Max. immersion length on request
up to 30.000,00 mm (1181'')
Field of application
The iTHERM TMS02 MultiSens Flex can be customized for various applications: Bendable into a 3D layout, it provides a complete temperature profile using only a single process connection. The device is configurable with or without thermowells for optimal response times, mechanical strength or sensors replaceability. It is available with either TC/RTD technology or with our iTHERM StrongSens and features an advanced diagnostics chamber for additional safety.
Petrochemical industry
-
Oil & Gas industry
Heavy Chemical processes
Benefits
-
Infinite layouts of 3D sensors distribution for any desired process monitoring configuration
-
High degree of customization thanks to a modular product design for easy installation, process integration and maintenance
-
High degree of insert process compatibility as per standard IEC 60584, ASTM E230 and IEC 60751
-
On-board electronic heat protection for highest product durability
-
Compliance to different types of protection for use in hazardous locations for easy process integration
-
Diagnostic chamber as secondary process barrier for additional safety, capable of pressure monitoring for predictive maintenance through advanced diagnostics
Xpert selection