Specs at a glance
-
Accuracy
class 1 acc. to IEC 60584
class Special ASTM E230 and ANSI MC 96.1
IEC60751 Class A
IEC60751 Class AA -
Response time
depending on configuration:
TC:
t50 = 21 s
t90 = 52 s
RTD:
t50 = 42 s
t90 = 108 s -
Max. process pressure (static)
at 20 °C: 240 bar (3481 psi)
-
Operating temperature range
Type K:
-270 °C ...1.100 °C
(-454 °F ...2.012 °F)
Type J:
-210 °C ...760 °C
(-346 °F ...1.382 °F)
Type N:
-270 °C …1100 °C
(-454 °F ...2.012 °F)
Pt100 WW; 3mm; 316L; -200...600oC
Pt100 TF; 3mm; 316L; -50…400oC -
Max. immersion length on request
up to 15.000,00 mm (590'')
Field of application
The iTHERM TMS11 MultiSens Linear Multipoint thermometer for oil & gas and chemical applications can be customized for various scenarios in compliance with the highest safety standards. It increases process safety by monitoring the temperature on a high number of measuring points along a line using only a single process connection. Easy process integration reduces installation time and thus maximizes plant availability.
Oil & Gas industry
Heavy chemical processes
Petrochemical industry
Benefits
-
Features a primary thermowell for superior mechanical strength and an easy replacement of individual inserts, which are available either with TC or RTD technology
-
Easy integration with inserts according to standards as per IEC 60584, ASTM E230 and IEC 60751
-
Electrical and Pressure Directive compliance for an easy and fast process integration
-
High degree of customization thanks to a modular product design for maximum flexibility, easy installation and maintenance
-
Compliance to various protection classes for use in hazardous areas
-
Possibility to replace individual inserts, even during operation
Continuous thermowell integrity monitoring thanks to a pressure port for maximum process safety
Videos
Xpert selection