Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TMS11 MultiSens Linear Multipoint

iTHERM TMS11 MultiSens Linear Multipoint

Modular straight TC and RTD multipoint with primary thermowell

TMS11
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    imperial style
    easy-to-use
    suitable for hazardous areas
    process connection: flanged
    light chemical processes
    linear sensor distribution
    modular design
    replaceable sensors during operation

  • Thermowell / protection tube

    with one primary thermowell (for replaceable sensors and increased mechanical protection)

  • Insert / probe

    mineral insulated (MI) sensors in a primary thermowell

  • Outer diameter protection tube / Insert

    48,3mm (1 1/2")
    60,3mm (2")
    76,1mm (2 1/2")
    88,9mm (3")

  • Max. immersion length on request

    up to 15.000,00 mm (590'')

  • Material protection tube/ thermowell

    1.4401 (316)
    1.4435 (316L)
    1.4541 (321)
    1.4845 (310L)
    1.4301 (304)
    1.4307 (304L)

  • Process connection

    flange:
    1 1/2 " ASME/ANSI B16.5 150
    ...900
    2" ASME/ANSI B16.5 150
    ...900
    3" ASME/ANSI B16.5 150
    ..900
    DN40 EN/DIN 1092.1 PN10
    ...PN150
    DN50 EN/DIN 1092.1 PN10
    ...PN150
    DN80 EN/DIN 1092.1 PN10
    ...PN150

  • Tip shape

    straight

  • Operating temperature range

    Type K:
    -270 °C ...1.100 °C
    (-454 °F ...2.012 °F)
    Type J:
    -210 °C ...760 °C
    (-346 °F ...1.382 °F)
    Type N:
    -270 °C …1100 °C
    (-454 °F ...2.012 °F)
    Pt100 WW; 3mm; 316L; -200...600oC
    Pt100 TF; 3mm; 316L; -50…400oC

  • Max. process pressure (static)

    at 20 °C: 240 bar (3481 psi)

  • Accuracy

    class 1 acc. to IEC 60584
    class Special ASTM E230 and ANSI MC 96.1
    IEC60751 Class A
    IEC60751 Class AA

  • Response time

    depending on configuration:
    TC:
    t50 = 21 s
    t90 = 52 s
    RTD:
    t50 = 42 s
    t90 = 108 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX
    IECEX
    UL
    FM
    CSA

  • Certification

    SIL (transmitter only)