Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TMS21 MultiSens Multipoint

iTHERM TMS21 MultiSens Slim Multipoint

Low invasive bendable TC multipoint thermometer for Petrochemical and Chemical applications

TMS21
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Thermocouple

  • Characteristic / Application

    metric style
    imperial style
    easy-to-use
    suitable for hazardous areas
    compression fitting as process connection
    without neck
    light chemical processes

  • Thermowell / protection tube

    without (not intended to use with thermowell)

  • Insert / probe

    mineral insulated (MI), flexible

  • Outer diameter protection tube / Insert

    6,0 mm (0,24'')
    3,2 mm (0,126")
    8,0 mm (0,31")
    9,5 mm (0,37")
    6,35 mm (1/4")

  • Max. immersion length on request

    up to 13.000,00 mm (511,81'')

  • Material protection tube/ thermowell

    1.4401 (316)
    1.4435 (316L)
    1.4571 (316Ti)
    1.4541 (321)
    1.4550 (347)
    Alloy 600 (2.4816)

  • Process connection

    Compression fitting threaded 1/4"
    Compression fitting threaded 1/2"
    Compression fitting threaded 3/4"
    Compression fitting threaded 1"
    Flange as an accessory

  • Tip shape

    straight

  • Operating temperature range

    Type K:
    -270 °C ...1.100 °C
    (-454 °F ...2.012 °F)
    Type J:
    -210 °C ...760 °C
    (-346 °F ...1.382 °F)
    Type N:
    -270 °C …1100 °C
    (-454 °F ...2.012 °F
    Type E:
    -40 °C …870 °C
    (-40 °F ...752 °F)

  • Max. process pressure (static)

    at 20 °C: 90 bar (1305 psi)

  • Accuracy

    class 2 acc. to IEC 60584
    ASTM E230 and ANSI MC 96.1

  • Response time

    t50 = 3 s
    t90 = 9 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    IECEX
    IECEX ATEX
    ATEX

  • Certification

    SIL (transmitter only)