Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TMS12 MultiSens Linear Multipoint

iTHERM TMS12 MultiSens Linear Multipoint

Modular straight TC and RTD multipoint thermometer with primary thermowell

TMS12
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
from CHF ??.-

This product is not available in this market.

Specs at a glance

  • Accuracy

    class 1 acc. to IEC 60584
    class Special ASTM E230 and ANSI MC 96.1
    IEC60751 Class A
    IEC60751 Class AA

  • Response time

    depending on configuration:
    TC:
    t50 = 21 s
    t90 = 52 s
    RTD:
    t50 = 42 s
    t90 = 108 s

  • Max. process pressure (static)

    at 20 °C: 240 bar (3481 psi)

  • Operating temperature range

    Type K:
    -270 °C ...1.100 °C
    (-454 °F ...2.012 °F)
    Type J:
    -210 °C ...760 °C
    (-346 °F ...1.382 °F)
    Type N:
    -270 °C …1100 °C
    (-454 °F ...2.012 °F)
    Pt100 WW; 3mm; 316L; -200...600oC
    Pt100 TF; 3mm; 316L; -50…400oC

  • Max. immersion length on request

    up to 15.000,00 mm (590'')

Field of application

The iTHERM TMS12 MultiSens Linear multipoint thermometer for oil & gas and chemical applications can be customized for various scenarios in compliance with the highest safety standards. It increases process safety by creating detailed linear temperature profiles and features a diagnostic chamber to contain and monitor leakages through the primary seals. Easy process integration reduces installation time and thus maximizes plant availability.

  • Oil & Gas industry

  • Heavy chemical processes

  • Petrochemical industry

Benefits

  • Primary thermowell for superior mechanical strength and an easy replacement of individual inserts, which are available either with TC or RTD technology

  • Increased safety thanks to a diagnostic chamber able to contain the process in the event of leakages through the primary seals

  • Compliance to various safety standards (such as but not limited to ATEX, PED), electrical and Pressure Directive for easy process integration

  • High degree of customization thanks to a modular product design for maximum flexibility, easy installation and maintenance

  • On board electronic heat protection for long product lifetime

  • Superior mechanical strength and sensors replaceability thanks to a primary thermowell