Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
iTHERM TMS12 MultiSens Linear Multipoint

iTHERM MultiSens Linear TMS12 Multipoint RTD/TC thermometer

Modular straight TC and RTD multipoint thermometer with primary thermowell

TMS12
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information
from CHF ??.-
Filter Measuring / Application task
Measuring / Application task

Configure to download the CAD drawings of this product

  • Measuring principle

    Resistance Temperature Detector

  • Characteristic / Application

    metric style
    imperial style
    easy-to-use
    suitable for hazardous areas
    process connection: flanged
    light chemical processes
    linear sensor distribution
    modular design
    replaceable sensors during operation
    diagnostic chamber

  • Thermowell / protection tube

    with one primary thermowell (for replaceable sensors and increased mechanical protection)

  • Insert / probe

    mineral insulated (MI) sensors in a primary thermowell

  • Outer diameter protection tube / Insert

    48,3mm (1 1/2")
    60,3mm (2")
    76,1mm (2 1/2")
    88,9mm (3")

  • Max. immersion length on request

    up to 15.000,00 mm (590'')

  • Material protection tube/ thermowell

    1.4401 (316)
    1.4435 (316L)
    1.4541 (321)
    1.4845 (310L)
    1.4301 (304)
    1.4307 (304L)

  • Process connection

    flange:
    1 1/2" ASME/ANSI B16.5 150
    ...900
    2" ASME/ANSI B16.5 150
    ...900
    3" ASME/ANSI B16.5 150
    ..900
    DN40 EN/DIN 1092.1 PN10
    ...PN150
    DN50 EN/DIN 1092.1 PN10
    ...PN150
    DN80 EN/DIN 1092.1 PN10
    ...PN150

  • Tip shape

    straight

  • Operating temperature range

    Type K:
    max. 1.070 °C
    (max. 1.958 °F)
    Type J:
    max. 520 °C
    (max. 968 °F)
    Type N:
    max. 1.100 °C
    (max. 2.012 °F)
    Pt100 WW:
    -200...600 °C
    (-328…1.112 °F)
    Pt100 TF:
    -50…400 °F
    (-58…752 °F)

  • Max. process pressure (static)

    at 20 °C: 240 bar (3481 psi)

  • Accuracy

    class 1 acc. to IEC 60584
    class Special ASTM E230 and ANSI MC 96.1
    IEC60751 Class A
    IEC60751 Class AA

  • Response time

    depending on configuration:
    TC:
    t50 = 21 s
    t90 = 52 s
    RTD:
    t50 = 42 s
    t90 = 108 s

  • Integration head transmitter

    yes (4 … 20 mA; HART; PROFIBUS PA; FOUNDATION FIELDBUS)

  • Ex - approvals

    ATEX
    IECEX
    UL
    FM
    CSA

  • Certification

    SIL (transmitter only)