Groupe Endress+Hauser

Médias

Événements

Votre carrière avec Endress+Hauser

Outils en ligne

E-direct

Economique et direct : un rapport performances - prix inégalé sur une sélection d'appareils Endress+Hauser livrés rapidement et commandés facilement

E-direct
Webinar schedule 2019, directly from your office

Join our free process automation webinars

Ask questions, get answers!

Join us for our free webinars covering a range of process automation topics. It’s your chance to find out more and chat directly with our experts!

Avantages

  • Live and interactive – our experts are on hand to answer your questions.

  • Our free webinars can be easily accessed at your convenience.

  • With a wide range of topics, you’re sure to find a subject to suit!

January

The revolution in device configuration Field Xpert SMT7x - 14.01.2019 >>> Standing in front of the device and the right DTM / driver is missing? With our Field Xpert SMT7x you are always up to date. Additionally, we ensure an "out of the box" experience with support of all devices, even third party. With our connection to our IIoT Applications like Library and Analytics, the Field Xpert is the best solution for your asset management.

Efficient and safe custody transfer, storage and transportation of oil - 29.01.2019 >>> Over the last decades, the world has learned some difficult lessons when it comes to safe operations. Of course, safe operations around-the-clock are of vital importance and so is efficiency. Do you want to maximize the usage of all capacity in existing tanks and stay safe?

March

Rugged instrumentation for your cement plant - 05.03.2019 >>> The cement industry needs rugged and reliable instrumentation for most sections of the plant. Our process experts will share simple device selection criteria to ensure your device lasts longer in your abrasive application.

How the iTHERM TrustSens meets the high requirements for calibration - 27.03.2019 >>> Do you need complete compliance to the GMP rules? Our product eliminates the risk of undetected deviations during production. iTHERM TrustSens stands out through a fully automated inline calibration before each batch without any effort. This results in maximum product safety and plant availability.

April

Extract more from less with reliable instrumentation - 11.04.2019 >>> Process experts will share simple steps to select best-fit products, services and solutions that actively reduce costs and maximize energy efficiency. Our packaged measurement and control solutions ensure you meet water and air emission regulations.

Carefree running of your production facility with our IIoT Services - 24.04.2019 >>> Would you like your production facility to be carefree and more enjoyable to operate? Use our IIoT digital services with the most modern and secure Internet technologies. Complicated implementation projects are a thing of the past.

May

Reduce cost and improve efficiency in your process steam plant - 14.05.2019 >>> Join us in this webinar for clear thinking and actionable insights on process steam. You’ll learn about proven robustness, resistance to vibration, temperature shocks and water hammer, as well as wet steam detection and industry-compliant two-wire technology. We'll show you the ROI online calculation app to quantify your savings. It’s a must for those with steam lines in your plant!

June

What is the health status of my analytical sensors? - 04.06.2019 >>> Take the guess work out of monitoring the health of your analytical sensors and transmitters with Heartbeat Technology! Simply purchase an activation code for your Liquiline CM44x transmitter and in just 5 minutes you can easily verify the health of your sensors and transmitters. And the easy-to-read maintenance timer makes scheduling schedule service calls a breeze.

Heartbeat technology in the chemical and oil & gas industry - 18.06.2019 >>> Learn about our range of instruments with integrated Heartbeat Technology that offer the advantages of advanced diagnostics, inline verification and condition monitoring – helping you achieve documented proof testing and confirmation of measurement accuracy.

July

Hydroelectric power plants – boost efficiency and safety - 11.07.2019 >>> There are a number of justified safety and environmental concerns with large dam facilities. Join us on this webinar as we discuss instrumentation that boosts the efficiency and safety of your plant.

Do you comply with stringent GMP regulations? - 23.07.2019 >>> You can count on our world-class instruments, designed to ASME-BPE standards and rely on our experienced engineering and support services. Reach your goals of process optimization, increased plant availability and continuous improvement with us.

August

Heartbeat technology in the food industry - 13.08.2019 >>> Learn about our range of instruments with integrated Heartbeat Technology that offer the advantages of advanced diagnostics, inline verification and condition monitoring – helping you achieve safe and cost-effective plant operation throughout the entire life cycle.

September

3 ways to improve the safety and efficiency of your gas process - 10.09.2019 >>> Natural gas treatment plants perform multiple treatment steps to remove acid gases and other impurities. How do you monitor H2O, H2S, CO2, and O2 in natural gas? How do you determine the BTU? Join us for answers and insight.

October

Drop for drop precision in density measurement - 01.10.2019 >>> From the highest accuracy in density measurement to the smallest drop to improve your processes. Your highest demands in the chemical and oil & gas industries, but also in the hygienic industries like food & beverage and life sciences are fulfilled.

Real-time monitoring of moisture (H2O) in natural gas pipelines - 22.10.2019 >>> Wet gas can not be delivered. High levels of solid and liquid contaminants present a challenge for the measurement of moisture. These contaminants destroy sensors and cross-interference with the moisture reading must be avoided. Learn in this webinar how TDLAS gas analyzers increases your safety and reduces your operational costs.

December

IIoT 4.0 in the water & waste water industry - 22.12.2019 >>> Ever wondered what IIoT 4.0 looks like in your drinking water or waste water plant? What consequences does this concept have for instrumentation? This webinar will give you some clarity on upgrading your instrumentation and systems infrastructure to exploit this digital evolution.

Contact

Endress+Hauser NV/SA BeLux
Rue Carlistraat 17-19 1140 Brussel/Bruxelles , Belgique
Tél.: +32 (0)2 2480 600
Fax: +32 (0)2 2480 553
Envoyer e-mail www.be.endress.com

Ce site utilise des cookies. En poursuivant la navigation sur ce site, vous acceptez l'utilisation de cookies par Endress+Hauser. En savoir plus ici Fermer