Title

Essayez la recherche par mots-clés, réf. de commande / code produit ou numéro de série, p. ex. "CM442" ou "Information technique"
Entrez au moins 2 caractères pour démarrer la recherche.
  • Historique

Edible oil refining process solutions

Innovative measurement technologies ensure high production performance and plant availability

Edible oil from plant sources

Veuillez décrire de manière aussi détaillée que possible comment nous pouvons vous aider. Ainsi, nous pourrons vous répondre au mieux à votre demande.

Edible oil manufacturers face the constantly growing challenges of low margins, fluctuating raw materials quality and changing consumer habits. Improving production performance and driving down operations costs calls for innovative measurement technology. Through targeted and consistent optimization of the refining process, plant operators can minimize downtime and rejects while increasing the added-value of their systems, all without sacrificing product quality.

Chiffres clés

218

millions de tonnes

d'huiles alimentaires ont été produites dans le monde pour l'année de récolte 2022/2023. (Source : www.statista.com) La bonne technologie de mesure des process et l'utilisation efficace des ressources permettent de réduire les coûts d'exploitation et d'améliorer la disponibilité du système.

Process instrumentation best suited for your edible oil refining process © C. Thywissen
Insights

Edible oil refining process and instrumentation solutions

In edible oil refining unwanted components are removed from the raw oil. Every process step has its own challenges and needs specific actions and process instrumentation. The main refining process steps:

  • Degumming: Remove of phosphatides from vegetable oil
  • Neutralization: Remove free fatty acids from crude oils by using caustic soda or lime
  • Bleaching: Remove impurities and coloring pigments
  • Deodorization: Remove substances that have a negative influence on odor, taste and color

Endress+Hauser offers a deep industry expertise and knowledge to offer you the right process instrumentation. Every refining process step requires permanent monitoring of critical parameters to ensure a continuous high product quality. A wide range of process instruments for measuring and monitoring temperature, pressure, flow, color and turbidity assure your product quality.

  • Discover a complete product portfolio for temperature measurement like compact thermometers, modular thermometers, thermowells, measurement inserts and transmitters.
  • Choose the flowmeter best suited to your process needs from our comprehensive product basket.
  • Rely on our pressure measurement with a wide range of sensor technologies that perfectly suited for any kind of application.
  • Monitor the product quality with our color sensor OUSAF22.
  • Measure turbidity and suspended solids for quality assurance with our inline turbidity sensor OUSTF10.
Storage tanks for all kinds of raw materials and edible oil @ C. Thywissen
Insights

Raw material delivery and inventory management

The loading, unloading and storage of raw material and edible oil requires detailed information regarding quantities and volumes. It all starts with the delivery of raw material to produce edible or vegetable oil. At the end of the production the edible oil requires an optimal inventory management.

Our radar-based measurement instruments continually and precisely monitor the fill level in the storage tanks and silos, regardless if the raw material is delivered in solid or liquid form.

  • Rely on Micropilot FMR67 with 80GHz technology for highest demands in bulk solids level measurement.
  • Use Micropilot FMR62 for level measurement in aggressive liquids or applications with hygiene requirements.
  • Monitor your level with our cloud connected radar sensor Micropilot FWR30 in all kind of plastic and metal tanks
  • Reduce inventory costs and increase productivity with complete inventory visibility thanks to our Inventory Management solution
Temperature measurement in the edible oil refinery @ C. Thywissen
Insights

Process safety in all temperature ranges

From pressing to finished edible oil, the raw oil passes through various temperature ranges to ensure product quality. In the deodorizing step, the process temperature rises to as high as 240 °C.

Endress+Hauser offers a wide range of temperature measurement instruments for all process requirements, from simple compact thermometers to modular temperature transmitters.

Pressure measurement in the deodorization process of edible oil @ C. Thywissen
Insights

Safely monitoring pressure and vacuum in the vessels

Ceramic measurement cells are a proven technology for maintaining the proper vacuum level in the vessels during the process.

Thanks to a vacuum-proof ceramic measurement cell with integrated breakage detection membrane, our Cerabar pressure transmitter ensures a high degree of process safety . The Quick Setup feature with configurable measuring range allows simple commissioning, reduces costs and saves time.

Precise flow measurement in the edible oil refinery @ C. Thywissen
Insights

Flow and volume monitoring even in demanding applications

Flowmeters are used to reliably monitor the transfer of the raw oil within the individual process steps.

As a result, loss can be detected and prevented in order to maintain the yield at a constantly high level. In addition, highly precise Coriolis flowmeters are used to control the dosing of process enhancers, operating materials and additives, thus ensuring product quality.

  • Benefit from simultaneous measurement of mass flow, density, temperature and viscosity thanks to Coriolis flow measurement.
  • Discover Proline Promass F 300, the Coriolis flowmeter with premium accuracy, robustness and an ultra-compact transmitter.
  • Avoid process interruptions by permanent diagnostics, verification and monitoring thanks to Heartbeat Technology. It ensures a cost-efficient and safe plant operation during the entire life cycle.
Maintenance work in a plant ©Endress+Hauser
Insights

Maintenance keeps your processes safe and efficient

Regular maintenance is decisive to ensure that all instruments required for production operate at 100% efficiency around the clock.

Optimize your maintenance effort and activities across your installed base with Endress+Hauser's maintenance services.

Takeaway

How we can help

Endress+Hauser provides an excellent industry and application expertise. We offer a broad range of reliable and robust process instrumentation to produce high-quality edible oils. Our solutions support you in every step of your refining process - from degumming, neutralization, bleaching, deodorization up to dry fractionation. Sustainable process improvements help you avoid loss and optimize the performance of your production system.

  • Consistent product quality on highest level
  • Process improvements to reduce waste and loss
  • Real-time process data that serves as a foundation for maintenance
Solutions

Discover our related solutions

Skid de comptage pour le chargement et le déchargement

Découvrez les solutions Endress+Hauser pour des transferts transactionnels camions et trains précis et sûrs pour les produits pétroliers liquides.

Read more

Système d'analyse vapeur/eau (SWAS)

Connaissez-vous la meilleure solution pour protéger votre circuit vapeur/eau des impuretés ? Découvrez nos panneaux d'analyse SWAS pour les centrales électriques et les chaudières avec toutes les technologies de surveillance de la qualité de l'eau.

Read more

Surveillance des stocks de liquides dans le secteur agroalimentaire

Découvrez comment les solutions de gestion des stocks Endress+Hauser vous aident à gérer vos stocks de matières premières ou produits en vrac sur différents sites

Read more

Surveillance de l'état de santé des actifs

Augmentez la disponibilité des instruments en obtenant toutes les informations en un seul endroit - la clé pour éviter les interruptions non planifiées.

Read more

Notes finale

Related articles

Discover more interesting articles