Groupe Endress+Hauser

Médias

Événements

Votre carrière avec Endress+Hauser

Outils en ligne

E-direct Shop

Economique et direct : un rapport performances - prix inégalé sur une sélection d'appareils Endress+Hauser livrés rapidement et commandés facilement

E-direct Shop

Proline Promass A for lowest flow rates

Lightweight single-tube Coriolis flowmeter with highest accuracy

In many applications within the process, food and life sciences industries, the smallest amounts of a substance must be measured and added with a high degree of accuracy – whether in piping or in chemical reactors. Flavoring for foodstuffs, active ingredients for pharmaceuticals or corrosion-inhibiting substances in oil production are just a few examples. The newly developed Promass A measures such substances drop-for-drop with a precision unmatched worldwide.

Avantages

  • Highest measuring accuracy for lowest flow quantities: ±0.1% (at min. 8 g/min), ±1% (at min. 0.8 g/min)

  • Excellent measuring performance and robustness, even in case of strongly fluctuating process and ambient conditions

  • Highest product quality in hygienic and sterile applications thanks to self-draining single-tube system

  • Space-saving installation: compact, lightweight sensors; no inlet and outlet runs required

  • Optimal process reliability: high corrosion resistance, developed according to IEC 61508 (SIL), Heartbeat Technology for permanent self-diagnostics as well as for device verification during operation

  • Full access to all process and diagnostic data through freely combinable I/Os, fieldbuses or WLAN

Promass A guarantees maximum robustness and precisely measured values with unparalleled repeatability. All of this thanks to the innovative sensor concept, which sets new standards in Coriolis measurement technology. Promass A is light and compact – with no losses in performance or robustness. The measuring device is therefore ideally suited for space-saving installation, for example in modular process facilities and skids.

Maximum precision thanks to the innovative sensor concept

The Promass A sensor system is mounted on a base plate that acts as a “shock absorber,” effectively shielding the Coriolis measuring system from external pipe vibrations and pipe forces. Other contributing factors are the much higher oscillation frequency of the measuring tube and its completely balanced oscillation behavior. At a maximum measured error of ±0.1%, measurements down to 8 g/min are possible, or – if the error is permitted to be max. ±1% – even a quantity of less than 1 g/min.

The device design – robust and industry-optimized

Due to the high corrosion resistance (stainless steel, Alloy C22; NACE MR0175/MR0103), Promass A is ideally suitable for process applications, and especially for offshore and onshore areas with aggressive, salty air. Other preferred applications are found in the food and life sciences industries with hygienic or sterile environments. This is ensured by various certificates and approvals (3-A, FDA, EC 1935/2004; FDA, USP Class VI, TSE/BSE) as well as stainless steel in pharmaceutical quality.

Transmitters for seamless system integration

Various transmitters are available for Promass A: Proline 200 (two-wire device), Proline 300 (four-wire device) or Proline 500 (remote version). They allow simultaneous measurement of mass flow, volume flow, density, concentration and temperature. Access to measurement and diagnostic data is possible at any time thanks to numerous fieldbuses (EtherNet/IP, Modbus RS485, PROFIBUS DP, PROFINET, FOUNDATION Fieldbus, HART, WirelessHart) as well as freely combinable I/Os and WLAN (web server).

Heartbeat Technology – for maximum operational safety

Heartbeat Technology is a a testing function which is integrated into all Proline measuring devices and enables permanent self-diagnostics as well as a TÜV-attested, metrologically traceable device verification without process interruption. All of this reduces complexity and hazards in a plant and increases its reliability and availability. Since the Promass A measuring system has been developed in accordance with IEC 61508 (SIL), it is also preferred for use in safety-related applications.

  • Product picture of: Promass A 300 (8A3C) with flange connection ©Endress+Hauser

    Proline Promass A 300 – Four-wire version, process application, flange connection, DN 4 (1/8")

  • Product picture of: Promass A 200 (8A2B) with flange connection ©Endress+Hauser

    Proline Promass A 200 – Two-wire version, process application, flange connection, DN 2 (1/12")

  • Product picture of: Promass A 500 (8A5C) with Tri-Clamp connection ©Endress+Hauser

    Proline Promass A 500 – Four-wire version (remote), hygienic application, Tri-Clamp connection, DN 1 (1/24")

  • Proline Promass A from DN 1 to 4 (1/24 to 1/8") ©Endress+Hauser

    Proline Promass A from DN 1 to 4 (1/24 to 1/8")

Nos réalisations

Contact

Endress+Hauser NV/SA BeLux
Rue Carlistraat 17-19 1140 Brussel/Bruxelles , Belgique
Tél.: +32 (0)2 2480 600
Fax: +32 (0)2 2480 553
Envoyer e-mail www.be.endress.com

News associées