Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Certified Training for PROFIBUS DP/PA Engineer

A hands-on course, recognized in all industries

Hands-on exercises will help you learn how PROFIBUS fieldbus technology works in detail. The emphasis is on PROFIBUS PA for the process automation industry. Features like system design and commissioning are topics, as well as diagnostics and troubleshooting. You may also combine this course with Certified Training for PROFIBUS DP Engineer for a complete 5-day training program.

Datum
16.08.2021 - 20.08.2021
Tijd
08:30 - 17:00
Locatie
Endress+Hauser (S.E.A.) Pte. Ltd.
3A International Business Park
#07-08 ICON@IBP Tower A
609935 Singapore, Singapore
Aangeboden taal
Engels
Min. aantal deelnemers
4
Max. aantal deelnemers
8
Kosten in lokale valuta
3300 SGD

Aanvullende informatie

Who should attend?

  • System Programmers

  • Control and Instrumentation Engineers

  • Control and Instrumentation Engineers

  • Service and Maintenance Engineers

  • Installers

Contact