Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

First self-calibrating thermometer - iTHERM TrustSens

100% compliance, 0% effort – Smart sensor technology with true self-calibrating

Maximized product safety and process efficiency by automated inline RTD self-calibrations.
The iTHERM TrustSens hygienic thermometer is for users in the Life Sciences and Food and Beverage industries who want seamless compliance to FDA and/or GMP regulations. iTHERM TrustSens eliminates the risk of undetected non–conformities.

Voordelen

  • Risk and cost reduction thanks to automated and fully traceable inline sensor self-calibration

  • Higher production uptime with device diagnostics, verification and monitoring with Heartbeat Technology

  • Automatized documentation, built-in memory for 350 calibration points

  • Legally compliant calibration certificates - audit proof

  • Highest accuracy of measuring point through transmitter-sensor matching

  • International certifications and approvals:
    – EHEDG, ASME BPE, FDA, 3-A, 1935/2004, 2023/2006, 10/2011, CE CRN, CSA General Purpose

  • Netilion ready - Seamless integration to the cloud-based IIoT ecosystem for secure decentralized process & asset monitoring around the clock

  • More than 50 sterile and hygienic process connections available e.g. Thread, Clamp, APV-Inline, Varivent, DIN 11851

Field of application

  • Life Sciences industry

  • Food industry

  • Beverage industry

The iTHERM TrustSens stands out from other hygienic temperature transmitters thanks to its fully automated, traceable inline sensor self-calibration. This results in high product safety and increased plant availability. Continuous inline process verification is already recommended in the 'Good Manufacturing Practices' (EU GMP guidelines - Annex 15 on Qualification and Validation).

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens TM371 - 100% Compliance – 0% Effort

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for all hygienic and aseptic applications

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for the life sciences industry

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for applications in the pharmaceutical industry

World first self-calibrating thermometer: iTHERM TrustSens ©Endress+Hauser

iTHERM TrustSens - the thermometer for the food & beverage industry