Extract and process battery minerals with precise measurement technology
If you're embarking on a new project to extract precious battery minerals supporting the energy transition, avoid unnecessary additional costs and risks by using trustworthy, high quality measurement technology. With smart sensors, you can receive critical information to enable value-adding process optimization to maximize yield and efficiency, while ensuring the safety of your employees and the availability of your plant.
Many processes in the extraction and purification of battery minerals have more complex requirements than other mining processes due to the rise of new concentration technologies with more chemically aggressive reagents and higher temperature and pressures. Selecting reliable, flexible and smart measurement technology is critical in order to operate these processes sustainably into the future.
Select the right instrumentation
Solids Handling
Maximize your throughput with our solutions that are suitable for the most demanding bulk material types.
Brine Measurement
Efficiently transport brine with products that meet the complexity of your battery mineralization plant.
Process control
Precise control of your high-temperature processes such as calcination or sulfination.
Yield Optimization
Increase the yield of leaching yield of your battery minerals plant by using smarter, more precise measurement technology.
Solids Handling
Maximize your throughput with our solutions for even the most demanding bulk solids handling
Many complex battery mineral processes begin with the handling of the ore from the mine. The aim during this phase is to minimize abnormal events, such as blockages, to deliver a constant homogenous feed to the processing plant. Our measuring devices help to achieve this with Heartbeat Technology to maximize measuring point availability.
Micropilot FMR67B is suitable for the most demanding bulk solids applications and guarantees easy handling through intuitive operation
With both point level and bulk flow detection, Soliwave FQR57 helps to maximize the utilization of your crushing and transportation system
Solicap FTI77 is a highly reliable point level switch for maintaining the safety of your operators in extreme process conditions
The Picomag is an easy to use, low-cost and simple flowmeter for dust suppression applications
F
L
E
X
Eenvoudige producten
Gemakkelijk te selecteren, installeren en gebruiken
Moving brine within your mine into the concentrator plant requires many more pipes and measuring points than a normal mine site. You need reliable, easy-to-use, robust devices that perform flawlessly in the extreme conditions found in brine extraction areas.
Promag P 10 is easy to use, with high chemically resistant liner options for brine flow measurement
Promass A provides simple, low-cost mass flow metering for precision chemical dosing
TM131 has low cost of operation, robust temperature measurement and a wide variety of resistant wetted materials for harsh applications
CLS50D is a highly chemical resistant inductive sensor with Memosens digital protocol
Precisely control your high temperature processes like calcination or sulfination
Complex chemical reactions occur in the high temperature purification or conversion reactions in battery minerals purification. You need reliable sensors with a long lifetime.
TAF12 is a robust sensor with ceramic wetted parts for the highest temperature applications
Promass E is an accurate, compact meter for mass flow measurement of additional liquids
Promag 55S is a flowmeter with outstanding abrasion resistance and signal processing, ideal for the most demanding applications with high solids content and high abrasion
Cerabar PMC71B is a robust ceramic pressure transmitter offering verification and monitoring functions to detect unwanted process anomalies
Increase the yield of leaching for your battery minerals plant
Even the smallest improvement in precision when it comes to measuring critical parameters can produce a greater yield and lead to large value gains for your operation.
Gammapilot FMG50 is the first 2-wire loop-powered compact transmitter solving various measuring tasks even under extreme process and ambient conditions
Prowirl F 200 provides long term stability, easy energy management and integrated verification
Cerabar PMP50 is an easy-to-use metallic pressure transmitter
CPS47E helps you maximize the lifetime of pH measuring points, with a robust non-glass probe with digital Memosens protocol
Gebruik meettechnologie om uw bedrijfsmarge te maximaliseren
Procesefficiëntie is belangrijk voor het realiseren van een duurzame en veilige zuivering van batterijmaterialen en de productie van batterijen om aan de toenemende vraag te kunnen voldoen.
Enhance the sustainability of your battery recycling operation
Run your battery recycling more sustainably by using fit-for-purpose instrumentation to keep your workers and plant safe while maximizing utilization. Discover more
Powering battery production with trustworthy solutions
Explore our expertise in battery solutions and manufacturing, ensuring sustainability and safety at every stage of production. Join us in powering a greener future.
We maken gebruik van cookies om uw browse-ervaring te verbeteren, statistische gegevens te verzamelen om de site-functionaliteit te optimaliseren en om reclame of content op maat te presenteren.
Door "Accepteer alles" te selecteren gaat u akkoord met ons gebruik van cookies.
Bekijk voor meer details onze cookie-richtlijnen .