- F
- L
- E
- X
Proline Promass A 300 for process applications

- F
- L
- E
- X
Proline Promass A 300 for hygienic applications

- F
- L
- E
- X
Proline Promass A 300 with mounting kit for pipe, post or wall mounting

- F
- L
- E
- X
Proline Promass A 300 for high-pressure applications
Overzicht specificaties
-
Max. meetfout
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Max. process pressure
430.9 bar (6250 psi)
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
Toepassingsgebied
Promass A is ideal for continuous process control in very demanding applications. Its unique self-drainable single-tube system enables accurate measurement of liquids and gases at lowest flow rates and high pressure. With its compact transmitter Promass A 300 offers high flexibility in terms of operation and system integration: access from one side, remote display, improved connectivity options. Heartbeat Technology ensures measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Suitable for applications with smallest flow quantities in all industries.
Device properties
Nominal diameter: DN 1 to 4 (1/24 to 1/8")
Process pressure up to 430.9 bar (6250 psi)
Medium temperature up to +205 °C (+401 °F)
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Voordelen
Space-saving installation – compact, lightweight sensor
Highest product quality – self-drainable measuring tube design in all line sizes
Optimum process safety – resistant to corrosive ambient conditions and internal clogging
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Video's
-
Proline Promass A – the lightweight champion for lowest flow rates
-
The Coriolis Flow Measuring Principle
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
Meetprincipe
Coriolis
-
Product headline
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter.
Suitable for applications with smallest flow quantities in all industries. -
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
-
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. meetfout
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Max. process pressure
430.9 bar (6250 psi)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Ambient temperature range
-40 to 60 °C (-40 to +140 °F)
-
Sensor housing material
Stainless steel, 1.4404 (316L)
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
-
Product safety
CE, C-TICK
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, cGMP
-
Meetprincipe
Coriolis
-
Product headline
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter.
Suitable for applications with smallest flow quantities in all industries. -
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
-
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. meetfout
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Max. process pressure
430.9 bar (6250 psi)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Ambient temperature range
-40 to 60 °C (-40 to +140 °F)
-
Sensor housing material
Stainless steel, 1.4404 (316L)
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
-
Product safety
CE, C-TICK
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
PED, CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, cGMP
-
Meetprincipe
Coriolis
-
Product headline
Accurate single-tube flowmeter for lowest flow rates with a compact, easily accessible transmitter.
Suitable for applications with smallest flow quantities in all industries. -
Sensor features
Space-saving installation – compact, lightweight sensor. Highest product quality – self-drainable measuring tube design in all line sizes. Optimum process safety – resistant to corrosive ambient conditions and internal clogging.
Nominal diameter: DN 1 to 4 (¹⁄₂₄ to ¹⁄₈"). Process pressure up to 430.9 bar (6250 psi). Medium temperature up to +205 °C (+401 °F). -
Transmitter features
Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available. -
Nominal diameter range
DN 1 to 4 (¹⁄₂₄ to ¹⁄₈")
-
Wetted materials
Measuring tube: stainless steel, 1.4435 (316/316L); Alloy C22
-
Measured variables
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
-
Max. meetfout
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.35 % Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 450 kg/h (0 to 16.54 lb/min)
-
Max. process pressure
430.9 bar (6250 psi)
-
Medium temperature range
-50 to 205 °C (-58 to 401 °F)
-
Ambient temperature range
-40 to 60 °C (-40 to +140 °F)
-
Sensor housing material
Stainless steel, 1.4404 (316L)
-
Transmitter housing material
AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design
-
Degree of protection
Compact version: IP66/67, type 4X enclosure.
External WLAN antenna: IP67
IP69 -
Display/Operation
4-line backlit display with touch control (operation from outside)
Configuration via local display and operating tools possible
Remote display available -
Outputs
3 outputs:
4-20 mA HART (active/passive)
4-20 mA WirelessHART
4-20 mA (active/passive)
Pulse/frequency/switch output (active/passive)
Double pulse output (active/passive)
Relay output -
Inputs
Status input
4-20 mA input -
Digital communication
HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
ATEX, IECEx, cCSAus, INMETRO, NEPSI, UK Ex
-
Product safety
CE, C-TICK
-
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Pressure approvals and certificates
CRN
-
Material certificates
3.1 material
-
Hygienic approvals and certificates
3-A, cGMP
Configureer om de CAD-tekeningen van dit product te downloaden
Kies uit één van de voorgestelde opties
-
-- selected coding-- selected label99.999,00<%label%>
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prijzen per stuk
-
<%range%><%price%>
-
- Optionele extra's
Individuele configuratie
Vaak samen aangeschaft
Accessoires
Gerelateerde producten