Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van elektromagnetische flowmeter Proline Promag W 300 / 5W3B voor de water- en afvalwatersector

Proline Promag W 300
Elektromagnetische flowmeter

Specialist voor veeleisende water- en afvalwatertoepassingen met een compacte, gemakkelijk toegankelijke transmitter

5W3B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
  • Meetprincipe

    Electromagnetic

  • Product headline

    Specialist for demanding water and wastewater applications with a compact, easily accessible transmitter.
    Reliable measurement at constant accuracy with 0 x DN inlet run and no pressure loss.
    Dedicated to the measurement of industrial or municipal water and wastewater .

  • Sensor features

    Flexible engineering – sensor with fixed or lap-joint process connections. Long-term operation – robust and completely welded sensor. Improved plant availability – sensor compliant with industry-specific requirements.
    International drinking water approvals.

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 25 to 2400(1 to 90")

  • Wetted materials

    Liner: Polyurethane; Hard rubber, PTFE
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum

  • Measured variables

    Volume flow, conductivity, mass flow

  • Max. meetfout

    Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    Volume flow (option): ±0.2 % o.r. ± 2 mm/s (0.08 in/s), Flat Spec

  • Measuring range

    9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)

  • Max. process pressure

    PN 40, Class 300, 20K

  • Medium temperature range

    Liner material hard rubber: 0 to +80 °C (+32 to +176 °F)
    Liner material polyurethane: –20 to +50 °C (–4 to +122 °F)
    Liner material PTFE: –20 to +90 °C (–4 to +194 °F)

  • Ambient temperature range

    Flange material carbon steel: –10 to +60 °C (+14 to +140 °F)
    Flange material stainless steel: –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    DN 25 to 300 (1 to 12"): AlSi10Mg, coated
    DN 25 to 2400 (1 to 90"): Carbon steel with protective varnish
    Sensor connection housing (standard): AlSi10Mg, coated
    Sensor connection housing (option): Polycarbonate; 1.4409 (CF3M) similar to 316L

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input 4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, Nepsi, INMETRO, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    LR approval, DNV GL approval, ABS approval, BV approval

  • Pressure approvals and certificates

    CRN, PED

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    ACS, KTW/W270, NSF 61, WRAS BS 6920

Configureer om de CAD-tekeningen van dit product te downloaden