Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis

Picomag
Electromagnetic flowmeter

Picture of Picomag – The economical flowmeter for process quality control and monitoring ©Endress+Hauser

Picomag – The economical flowmeter for process quality control and monitoring due to temperature and conductivity measurement.

The Picomag flowmeter received the Red Dot Design Award in the product design category. ©Endress+Hauser

The Picomag flowmeter received the Red Dot Design Award in the product design category.

Picture of Picomag - The economical flowmeter for process quality control and monitoring ©Endress+Hauser

Picomag - The economical flowmeter for process quality control and monitoring due to temperature and conductivity measurement.

Picomag – The plug-and-play flowmeter for utilities

Picomag – Initial commissioning with the SmartBlue App

The Electromagnetic Flow Measuring Principle

Smart magmeter for utilities – intuitive · convenient · multivariable

Picomag is the economical magmeter for many applications in secondary circuits with conductive liquids in all industries. End customers, skid builders, equipment manufacturers and system integrators value the space-saving Picomag for its flexible installation capabilities. Additionally, its future-oriented, intuitive operation via SmartBlue app on every Bluetooth-enabled smartphone or tablet ensures fast, secure and simple commissioning.

Snelle selectie

Kies uit één van de voorgestelde opties
  • <%label%>
  • <%feature%>
  • Process Connection
  • <%message%>

of

Individuele configuratie

Ga verder met uw keuze uit alle mogelijke opties
  • Voordelen

    • Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection

    • Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement

    • Cost-efficient specialist for use in tight spaces e.g. skids –...

  • Toepassingsgebied

    • The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity

    • Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

    Device properties

    • High shock...

Kenmerken en specificaties

Terug

Details

  • Meetprincipe

    Electromagnetic

  • Product headline

    Smart magmeter for utilities – intuitive · convenient · multivariable. Time-saving, easy configuration even in places difficult to reach – secure Bluetooth connection. Ideal for process quality control and monitoring due to temperature and conductivity measurement in utilities.

  • Sensor features

    Fewer measuring points necessary – simultaneous flow, conductivity and temperature measurement. Cost-efficient specialist for use in tight spaces e.g. skids – sensor and transmitter in one housing.

  • Transmitter features

    Quick offline configuration check – unique, comfortable knock functionality. Simple device access through its whole lifecycle – no manual needed due to intuitive SmartBlue app. Effortless configuration of several devices – settings can be saved and loaded into other meters. Flexible integration into all fieldbus systems – plug-and-play device with IOLink.

  • Nominal diameter range

    DN15 to 50 (1/2 to 2")

  • Wetted materials

    PEEK, Stainless Steel, FKM, EPDM

    Electrodes: 1.4404/316L

  • Measured variables

    Volume flow, Temperature, Conductivity

  • Max. measurement error

    Volume flow: +/-0.8% o.r. +/- 0.2% o.f.s

  • Measuring range

    up to 750 l/min

  • Max. process pressure

    16 bar

  • Medium temperature range

    -10 to 85 °C

  • Ambient temperature range

    -10 to 60 °C

  • Sensor housing material

    1.4404/316L, Polycarbonate

  • Transmitter housing material

    1.4404/316L, Polycarbonate

  • Degree of protection

    IP 65/67

  • Display/Operation

    Integrated display, operation via SmartBlue app

  • Outputs

    Current (4 to 20mA)

    Pulse

    Switch

    Voltage (2 to 10V)

  • Inputs

    Status

  • Digital communication

    IO-Link

  • Power supply

    18 to 30V DC

  • Product safety

    cULus listing

  • Hygienic approvals and certificates

    Drinking water approvals in preperation

Documenten / handleidingen / software

Accessoires / Spare parts

Nr
Order code
Specification
  • 3
    • Nr 3 Order code 71345225

      Set earthing terminal

      Gebruik: Picomag DN15-DN50 voor extra aarding van het apparaat bijv. Picomag gemonteerd in plastic buizen.

  • 2
    • Nr 2 Order code 71354741

      Set seal Picomag DMA15 Cent.3820

      Gebruik: Om de procesverbindingen te verzegelen. Bestaat uit: 2x afdichting (1/2").

    • Nr 2 Order code 71354742

      Set seal Picomag DMA20 Cent.3820

      Gebruik: Om de procesverbindingen te verzegelen. Bestaat uit: 2x afdichting (3/4").

    • Nr 2 Order code 71354745

      Set seal Picomag DMA25 Cent.3820

      Gebruik: Om de procesverbindingen te verzegelen. Bestaat uit: 2x afdichting (1").

    • Nr 2 Order code 71354746

      Set seal Picomag DMA50 Cent.3820

      Gebruik: Om de procesverbindingen te verzegelen. Bestaat uit: 2x afdichting (2").

  • 5
    • Nr 5 Order code 71349260

      Set cable 2m/6.5ft,straight,4x0.34,M12

      Gebruik: Voeding en communicatie. Bestaat uit: Kabel gemaakt van PUR met M12 plug, straight.

    • Nr 5 Order code 71349261

      Set cable 5m/16.4ft,straight,4x0.34,M12

      Gebruik: Voeding en communicatie. Bestaat uit: kabel gemaakt van PUR met M12 rechte plug.

    • Nr 5 Order code 71349262

      Set cable 10m/32.8ft,straight,4x0.34,M12

      Gebruik: Voeding en communicatie. Bestaat uit: kabel gemaakt van PUR met M12 plug,recht.

  • 4
    • Nr 4 Order code 71349263

      Set cable 2m/6.5ft,90deg,4x0.34,M12

      Gebruik: Voeding en communicatie. Bestaat uit: Kabel gemaakt van PUR met M12 plug,juiste hoek.

    • Nr 4 Order code 71349264

      Set cable 5m/16.4ft,90deg,4x0.34,M12

      Gebruik: Voeding en communicatie. Bestaat uit: Kabel gemaakt van PUR met M12 plug, juiste hoek.

    • Nr 4 Order code 71349265

      Set cable 10m/32.8ft,90deg,4x0.34,M12

      Gebruik: Voeding en communicatie. Bestaat uit: Kabel gemaakt van PUR met M12 plug, juiste hoek.

  • 1
    • Nr 1 Order code 71355698

      Set adapter Picomag G1/2"/G3/8" ext.

      Gebruik: Adapter externe draad DN08 (3/8") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355699

      Set adapter Picomag G1/2"/R3/8" ext.

      Gebruik: Adapter R externe draad DN08 (3/8") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355700

      Set adapter Picomag G1/2"/NPT3/8" ext.

      Gebruik: Adapter NPT externe draad DN08 (3/8") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355701

      Set adapter Picomag G1/2"/G1/2" int.

      Gebruik: Adapter interne draad DN15 (1/2") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355702

      Set adapter Picomag G1/2"/R1/2" ext.

      Gebruik: Adapter R externe draad DN15 (1/2") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355703

      Set adapter Picomag G1/2"/NPT1/2" ext.

      Gebruik: Adapter NPT externe draad DN15 (1/2") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355704

      Set adapter Picomag G1/2"/1/2" TriClamp

      Gebruik: Adapter triclamp DN15 (1/2") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355705

      Set adapter Picomag G3/4"/R3/4" ext.

      Gebruik: Adapter R externe draad DN20 (3/4") voor Picomag DN20 (3/4"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355706

      Set adapter Picomag G3/4"/NPT3/4" ext.

      Gebruik: Adapter NPT externe draad DN20 (3/4") voor Picomag DN20 (3/4"). Bestaat uit: 2x adapter + 2x afdichting

    • Nr 1 Order code 71355707

      Set adapter Picomag G3/4"/G3/4" int.

      Gebruik: Adapter interne draad DN20 (3/4") voor Picomag DN20 (3/4"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355708

      Set adapter Picomag G3/4"/3/4" TriClamp

      Gebruik: Adapter triclamp DN20 (3/4") voor Picomag DN20 (3/4"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355709

      Set adapter Picomag G1"/R1" ext.

      Gebruik: Adapter R externe draad DN25 (1") voor Picomag DN25 (1"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355710

      Set adapter Picomag G1"/NPT1" ext.

      Gebruik: Adapter NPT externe draad DN25 (1") voor Picomag DN25 (1"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355711

      Set adapter Picomag G1"/G1" int.

      Gebruik: Adapter interne draad DN25 (1") voor Picomag DN25 (1"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355712

      Set adapter Picomag G1"/1" TriClamp

      Gebruik: Adapter triclamp DN25 (1")voor Picomag DN25 (1"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355713

      Set adapter Picomag G2"/R1 1/2" ext.

      Adapter R externe draad DN40 (1 1/2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355714

      Set adapter Picomag G2"/R2" ext.

      Gebruik: Adapter R externe draad DN50 (2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355715

      Set adapter Picomag G2"/NPT1 1/2" ext.

      Adapter R externe draad DN50 (2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355716

      Set adapter Picomag G2"/NPT2" ext.

      Gebruik: Adapter NPT externe draad DN50 (2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355717

      Set adapter Picomag G2"/G1 1/2" ext.

      Gebruik: Adapter externe draad DN40 (1 1/2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355718

      Set adapter Picomag G2"/G2" int.

      Gebruik: Adapter interne draad DN50 (2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355719

      Set adapter Picomag G2"/2" TriClamp

      Gebruik: Adapter triclamp DN50 (2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71355720

      Set adapter Picomag G2"/2" Victaulic

      Gebruik: Adapter victaulic DN50 (2") voor Picomag DN50 (2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71399930

      Set adapter Picomag G2"/2" Press fitting

      Gebruik: Perspassingadapter (54 mm, M-profiel) met vrouwelijke koppeling G-draad (2") voor Picomag DN50 (2") Bestaat uit: 2x adapter + 2x seal.

    • Nr 1 Order code 71458012

      Set adapter Picomag G1/2"/R1/2"union nut

      Gebruik: Adapter R met wartelmoer DN15 (1/2") voor Picomag DN15 (1/2"). Bestaat uit: 2x adapter + 2x afdichting.

    • Nr 1 Order code 71458013

      Set adapter Picomag G3/4"/R1/2"union nut

      Gebruik: Adapter R met wartelmoer DN15 (1/2") voor Picomag DN20 (3/4"). Bestaat uit: 2x adapter + 2x afdichting.

    • Order code DMA-

      Picomag, DMA

      Electromagnetic flowmeter. Inline version. Process quality control and monitoring in utility applications with conductive liquids. Flow, temp. and conductivity measuring. Remote access: Bluetooth SmartBlue app. All line-sizes: IO-Link, various I/Os. :: Smart magmeter for utilities: intuitive, convenient, multivariable. :: Time-saving, easy configuration – secure Bluetooth connection.

Downloads