Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Picture of Coriolis flowmeter Proline Cubemass C 300 / 8C3B

Proline Cubemass C 300
Coriolis flowmeter

Compact sensor for smallest quantities with a compact, easily accessible transmitter

8C3B
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with a compact, easily accessible transmitter.
    Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 %
    Volume flow (liquid): ±0.10 %
    Mass flow (gas): ±0.50 %
    Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)"

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Meetprincipe

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with a compact, easily accessible transmitter.
    Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 %
    Volume flow (liquid): ±0.10 %
    Mass flow (gas, Tantalum only): ±0.50 %
    Density (liquid): ±0.0005 g/cm³

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    Tantalum: –50 to +150 °C (–58 to +302 °F)
    Zirconium: –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available"

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Meetprincipe

    Coriolis

  • Product headline

    Compact sensor for smallest quantities with a compact, easily accessible transmitter.
    Measuring accurately smallest quantities of liquids and gases.

  • Sensor features

    Space-saving installation – compact single-tube design. Fewer process measuring points – multivariable measurement (flow, density, temperature). Suitable for skids – lightweight sensor.
    Nominal diameter: DN 1 to 6 (¹⁄₂₄ to ¹⁄₄"). Process pressure up to 400 bar (5800 psi). Medium temperature up to +205 °C (+401 °F).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Compact dual-compartment housing with up to 3 I/Os. Backlit display with touch control and WLAN access. Remote display available.

  • Nominal diameter range

    DN 1 to 6 (¹⁄₂₄ to ¹⁄₄")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4539 (904L); 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density, concentration

  • Max. meetfout

    Mass flow (liquid): ±0.10 % Volume flow (liquid): ±0.10 % Mass flow (gas): ±0.50 % Density (liquid): ±0.0005 g/cm3

  • Measuring range

    0 to 1000 kg/h (0 to 37 lb/min)

  • Max. process pressure

    PN 40, Class 300, 10K, 400 bar (5800 psi)

  • Medium temperature range

    –50 to +205 °C (–58 to +401 °F)

  • Ambient temperature range

    Standard: –40 to +60 °C (–40 to +140 °F)
    Option: –50 to +60 °C (–58 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Outputs

    3 outputs:
    4-20 mA HART (active/passive)
    4-20 mA WirelessHART
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, Profinet, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material