Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van coriolis-flowmeter LPGmass D8EB voor nauwkeurige meting van vloeibaar petroleumgas

LPGmass D8EB
coriolis-flowmeter

De tank- en distributietoepassing-flowmeter met eenvoudige systeemintegratie

D8EB
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
  • Meetprincipe

    Coriolis

  • Product headline

    The refueling and distribution application flowmeter with easy sytem integration. Accurate measurement of liquefied petroleum gas in refueling and distribution applications.

  • Sensor features

    Excellent operational safety – reliable under extreme ambient conditions. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space-saving installation – no in/outlet run needs. Flow rates up to 70 000 kg/h (2570 lb/min). Volume flow calculation according to API table 53.

  • Transmitter features

    Space-saving transmitter – full functionality on the smallest footprint. Fast commissioning – pre-configured devices. Automatic recovery of data for servicing. Robust, compact transmitter housing. Modbus RS485.

  • Nominal diameter range

    DN 8 to 50 (³⁄₈ to 2")

  • Wetted materials

    Measuring tube: 1.4539 (904L)
    Connection: 1.4404 (316/316L)

  • Measured variables

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Max. meetfout

    Mass flow (liquid): ±0.20 %
    Volume flow (liquid): ±0.30 %

  • Measuring range

    0 to 70 000 kg/h (0 to 2570 lb/min)

  • Max. process pressure

    PN 40, Class 300

  • Medium temperature range

    –50 to +125 °C (–58 to +257 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local operation
    Configuration via operating tools possible

  • Outputs

    None

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, NEPSI, INMETRO

  • Product safety

    CE, C-Tick

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1‐Material

Configureer om de CAD-tekeningen van dit product te downloaden