Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Elektromagnetische flowmeter - Proline Promag D 400

Proline Promag D 400 / 5D4C

5D4C
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    Wafer flowmeter for the water and wastewater industry.
    For basic water applications, optimized for limited space and plastic pipe installations.

  • Sensor features

    Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Short face-to-face length and low weight. Integrated ground disks made of stainless steel. International drinking water approvals.

  • Transmitter features

    Safe operation – no need to open the device due to display with touch control, background lighting. Time‐saving local operation without additional software and hardware – integrated web server. Integrated verification – Heartbeat Technology.
    Transmitter housing made of durable polycarbonate or aluminium. WLAN access. Integrated data logger: measured values monitoring.

  • Nominal diameter range

    DN 25...100
    1"...4"

  • Wetted materials

    Liner: Polyamide
    Electrodes: 1.4435 (316L)

  • Measured variables

    Volume flow, mass flow

  • Max. meetfout

    Volume flow: ±0.5 % o.r. ± 1 mm/s (0.04 in/s)

  • Measuring range

    9 to 4700 dm³/min (2.5 to 1250 gal/min)

  • Max. process pressure

    PN 16, Class 150, 10K

  • Medium temperature range

    0 to +60 °C (+32 to +140 °F)

  • Ambient temperature range

    –20 to +60 °C (–4 to +140 °F)

  • Sensor housing material

    AlSi10Mg, coated
    Sensor connection housing: AlSi10Mg, coated

  • Transmitter housing material

    Polycarbonat; AlSi10Mg, coated

  • Degree of protection

    Compact version: IP66/67, type 4X enclosure
    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4‐line backlit display with touch control (operation from outside)
    Configuration via local display, web browser and operating tools possible

  • Outputs

    3 ouputs:
    0‐20 mA/4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)
    Pulse/frequency output (passive)
    Switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART, PROFIBUS DP, EtherNet/IP, Modbus RS485

  • Power supply

    AC 100 to 240 V / AC/DC 24 V

  • Hazardous area approvals

    cCSAus

  • Product safety

    CE, C-tick, EAC marking

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    CRN

  • Hygienic approvals and certificates

    ACS, KTW/W270, NSF 61, WRAS BS 6920