Overzicht specificaties
-
Max. meetfout
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)
-
Medium temperature range
Liner material polyamide: 0 to +60°C (+32 to +140°F)
-
Max. process pressure
PN 40, Class 300, 20K
-
Wetted materials
Liner material polyamide: 0 to +60°C (+32 to +140°F)
Electrodes: 1.4435 (316L)
Toepassingsgebied
The wafer flowmeter Promag D is designed for all basic water applications where space is at a minimum. With its straightforward hard- and software design, Promag D 10 simplifies every step in its life cycle from engineering to servicing at usual Endress+Hauser quality. Heartbeat Technology ensures measurement reliability and compliant verification.
The bidirectional measuring principle is virtually independent of pressure, density, temperature and viscosity.
For basic water applications; optimized for limited space and plastic pipe installations
Device properties
Short installation length and low weight
Integrated ground disks made of stainless steel
International drinking water approvals
System integration with HART, Modbus RS485
Flexible operation with app and optional display
Voordelen
-
Easy, fast centering of the sensor – innovative housing construction
-
Energy-saving flow measurement – no pressure loss due to cross section constriction
-
Maintenance-free – no moving parts
-
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen
-
Simple, time-saving commissioning – guided parameterization in advance and in the field
-
Integrated verification – Heartbeat Technology
Video's
-
Proline 10 – uncompromisingly simple
-
The Electromagnetic Flow Measuring Principle
Lean selectie
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
Meetprincipe
Electromagnetic
-
Product headline
Highly cost-effective wafer flowmeter with easy-to-use operation concept.
For basic water applications, optimized for limited space and plastic pipe installations. -
Sensor features
Easy, fast centering of the sensor – innovative housing construction. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
Short face-to-face length and low weight. Integrated ground disks made of stainless steel. International drinking water approvals. -
Transmitter features
Optimum usability – operation with mobile devices and SmartBlue app or display with touch screen. Simple, time-saving commissioning – guided parameterization in advance and in the field. Integrated verification – Heartbeat Technology.
2-line display with push buttons. Device as compact or remote version. HART. -
Nominal diameter range
DN 25 to 100 (1 to 4")
-
Wetted materials
Liner material polyamide: 0 to +60°C (+32 to +140°F)
Electrodes: 1.4435 (316L) -
Measured variables
Volume flow, conductivity, mass flow
-
Max. meetfout
Volume flow (standard): ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
-
Measuring range
9 dm³/min to 162 000 m³/h (2.5 gal/min to 100 000 gal/min)
-
Max. process pressure
PN 40, Class 300, 20K
-
Medium temperature range
Liner material polyamide: 0 to +60°C (+32 to +140°F)
-
Ambient temperature range
-40 to 60°C (-40 to 140°F)
-
Sensor housing material
DN 25 to 100 (1 to 12"): AlSi10Mg, coated
-
Transmitter housing material
Polycarbonat; AlSi10Mg, coated
-
Degree of protection
Compact version: IP66/67, type 4X enclosure
Sensor remote version (standard): IP66/67, type 4X enclosure -
Display/Operation
LCD display with touch & auto rotate
-
Outputs
4-20 mA HART (active/passive), Pulse/frequency/switch output
Modbus RS485, 4-20 mA -
Digital communication
HART, MODBUS RS485
-
Power supply
DC 24 V
AC 100 to 230 V
AC 100 to 230 V / DC 24 V (non-hazardous area) -
Hazardous area approvals
CSA, GP
-
Product safety
Product safety
-
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation) -
Hygienic approvals and certificates
Hygienic approvals and certificates
Configureer om de CAD-tekeningen van dit product te downloaden
Kies uit één van de voorgestelde opties
-
-- selected coding-- selected label99.999,00<%label%>
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
-- selected coding-- selected label99.999,00<%feature%>
-
<%label%>99.999,00
-
Zoekt u meer opties? Gebruik dan de individuele configurator om verder te gaan.
-
Process Connection
-
<%label%>99.999,00
-
<%label%>99.999,00
-
-
<%feature%><%coding%><%label%>
-
Prijzen per stuk
-
<%range%><%price%>
-
- Optionele extra's
Individuele configuratie
Vaak samen aangeschaft
Accessoires
Gerelateerde producten