Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Elektromagnetische flowmeter Proline Promag H 300 voor voedingsmiddelen- en drankindustrie en de life sciences-industrie

Proline Promag H 300
elektromagnetische flowmeter

Specialist voor hygiënische toepassingen met een compacte, gemakkelijk toegankelijke transmitter

5H3B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    Specialist for hygienic applications with a compact, easily accessible transmitter.
    Dedicated to demanding applications in the food and beverage as well as in life sciences industries.

  • Sensor features

    Flexible installation concept – numerous hygienic process connections. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Liner made of PFA. Sensor housing made of stainless steel (3-A, EHEDG).

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os and fieldbuses. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Wetted materials CIP, SIP cleanable. Compact hygienic dual-compartment housing with IP69 and up to 3 I/Os. Backlit display with touch control and WLAN access.

  • Nominal diameter range

    DN 2 to 150 (¹⁄₁₂ to 6")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); Tantalum; Platinum
    Process Connections: stainless steel, 1.4404 (F316L); PVDF; PVC adhesive sleeve
    Seals: O-ring seal (EPDM, FKM, Kalrez), aseptic molded seal (EPDM, FKM, silicone)
    Grounding Rings: stainless steel, 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022); tantalum

  • Measured variables

    Volume flow, temperature, conductivity, mass flow, corrected volume flow, corrected conductivity

  • Max. meetfout

    Volume flow (standard): ±0.5 % o.r.± 1 mm/s (0.04 in/s)
    Volume flow (option) ±0.2 % o.r. ± 2 mm/s (0.08 in/s)

  • Measuring range

    0.06 dm³/min to 600 m³/h (0.015 gal/min to 2 650 gal/min)

  • Max. process pressure

    PN 40, Class 150, 20K

  • Medium temperature range

    –20 to +150 °C (–4 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4301 (304), corrosion resistant

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L; stainless steel for hygenic transmitter design

  • Degree of protection

    IP66/67, type 4X enclosure
    IP69

  • Display/Operation

    4-line backlit display with touch control (operation from outside)
    Configuration via local display and operating tools possible
    Remote display available

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, PROFIBUS DP, PROFIBUS PA, FOUNDATION Fieldbus, Modbus RS485, PROFINET, PROFINET over Ethernet-APL, Ethernet/IP, OPC-UA

  • Power supply

    DC 24 V
    AC 100 to 230 V
    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, INMETRO, NEPSI, EAC, UK Ex

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a (TÜV SÜD attestation)

  • Marine approvals and certificates

    LR approval, DNV approval, ABS approval, BV approval

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: EHEDG, 3-A, liner and seals acc. to FDA, cGMP