Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Elektromagnetische flowmeter - Dosimag

Dosimag
elektromagnetische flowmeter

Flowmeter met hygiënisch ontwerp, maximale herhaalbaarheid en een ultracompacte sensor

5BH
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Electromagnetic

  • Product headline

    Flowmeter with hygienic design, highest repeatability and an ultra-compact sensor.
    For demanding dosing and filling applications.

  • Sensor features

    High process safety – high measuring accuracy and repeatability in shortest filling time. Energy‐saving flow measurement – no pressure loss due to cross section constriction. Maintenance‐free – no moving parts.
    Wetted materials CIP, SIP cleanable. Nominal diameter: DN 4 to 25 (¹⁄₈ to 1"). Measuring device conform to FDA.

  • Transmitter features

    Versatile and time-saving wiring – plug connector. Industry-optimized – ultra-compact design. For hygienic requirements – stainless steel housing.
    Pulse/frequency/switch output, Modbus RS485. Custody transfer approvals (MID, NTEP). Excellent, easily cleanable transmitter.

  • Nominal diameter range

    DN 4 (⁵⁄₃₂"), 8 (⁵⁄₁₆"), 15 (½"), 25 (1")

  • Wetted materials

    Liner: PFA
    Electrodes: 1.4435 (316L); Alloy C22, 2.4602 (UNS N06022), Tantalum,
    Platinum

  • Measured variables

    Volume flow

  • Max. meetfout

    ±0.25 % o.r. ± 1 to 4 m/s (3.3 to 13 ft/s)
    ±0.5 % o.r. ± 1 mm/s (0.04 in/s)
    ±5 % o.r.

  • Measuring range

    0.14 to 1.66 l/s (0.035 to 0.44 gal/s)

  • Max. process pressure

    PN 16

  • Medium temperature range

    Seal material EPDM: –20 to +130 °C (–4 to +266 °F)
    Seal material Silicone: –20 to +130 °C (–4 to +266 °F)
    Seal material Viton: 0 to +150 °C (+32 to +302 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Sensor housing material

    1.4308 (304)

  • Transmitter housing material

    1.4308 (304)

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    No local Operation
    Configuration via operating tools possible

  • Outputs

    Pulse/frequency/switch output (passive)

  • Inputs

    None

  • Digital communication

    Modbus RS485

  • Power supply

    DC 20 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Product safety

    CE

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc.to ISO/IEC 17025)
    NTEP

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: 3-A, EHEDG, seals acc. to FDA (except EPDM)