Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Thermische massaflowmeter - Proline t-mass B 150

Proline t-mass B 150
Thermische massaflowmeter

De flowmeter voor kostenefficiënte metingen en eenvoudige bewaking van utiliteitsgassen

6BAB
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Thermal

  • Product headline

    The flowmeter for cost-effective measurement and easy monitoring of utility gases.
    Suitable for air, nitrogen, carbon dioxide and argon in circular piping or rectangular ducts.

  • Sensor features

    Optimal process monitoring – easy measurement even at low pressures and flow velocities. Cost‐effective measurement – easy installation, negligible pressure loss and maintenance‐free. Reliable flow trending – multivariable measurement.
    Insertion version for nominal diameter DN 80 to 1500 (3 to 60"). Installation and removal of sensor without process interruption. Easy installation.

  • Transmitter features

    Fast and efficient commissioning – guided operating menus. High plant availability – self‐diagnostics and error monitoring. Automatic recovery of data for servicing.
    Device in compact version with DC 24 V power supply. 4-20 mA HART, pulse/frequency/switch output. Compact and robust transmitter.

  • Nominal diameter range

    DN 80 to 1500 (3 to 60")

  • Wetted materials

    Transducer: 1.4404 (316L)
    Insertion tube: 1.4404 (316L); 1.4435 (316L)
    Connection:
    Compression fitting: 1.4404 (316L)
    Sealing ring: EPDM; HNBR; 1.4401 (316)
    Clamping ring: PEEK 450G

  • Measured variables

    Mass flow, temperature, corrected volume flow, FAD volume flow

  • Max. meetfout

    3 % o.r.
    4 % o.r.
    5 % o.f.s.
    (depending on chosen option of ordering feature "Calibration flow")

  • Measuring range

    20 to 720 000 kg/h (45 to 1 587 600 lb/h)
    20 to 1 080 000 kg/h (45 to 2 381 400 lb/h)
    (for air, depending on chosen option of ordering feature "Calibration flow")

  • Max. process pressure

    20 bar g (290 psi g)

  • Medium temperature range

    –40 to +100 °C (–40 to +212 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4‐line display with push Buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART

  • Power supply

    DC 18 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    CRN