Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Afbeelding van ultrasone flowmeter Proline Prosonic Flow G 500 / 9G5B - zeer robuuste gasmeter

Proline Prosonic Flow G 500 ultrasone flowmeter

Zeer robuuste gasmeter voor fluctuerende procesomstandigheden als remote versie met maximaal 4 I/O's

9G5B
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
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Ultrasonic flow

  • Product headline

    Highly robust gas specialist for fluctuating process conditions as remote version with up to 4 I/Os.
    Flexible device with user-definable gas mixtures for demanding measuring tasks.
    Accurate measurement of natural and process gas in the chemical as well as oil and gas industries.

  • Sensor features

    Maximum reliability even with humid or wet gas – sensor design insensitive to condensate. High-performance process control – real-time pressure- and temperature-compensated values. Efficient solution – multivariable, no pressure loss.
    Direct measurement: flow, pressure & temperature. Wetted parts: titanium / 316L. Maximum measuring accuracy: 0.5 %.

  • Transmitter features

    Full access to process and diagnostic information – numerous, freely combinable I/Os. Reduced complexity and variety – freely configurable I/O functionality. Integrated verification – Heartbeat Technology.
    Remote version with up to 4 I/Os. Backlit display with touch control and WLAN access. Standard cable between sensor and transmitter.

  • Nominal diameter range

    DN 25 to 300 (1 to 12")

  • Wetted materials

    Measuring tube: 1.4408/1.4409 (CF3M)
    Transducer: 1.4404 (316, 316L, Titan Grade 2

  • Measured variables

    Volume flow, corrected volume flow, mass flow, flow velocity, speed of sound, pressure, temperature, density, dynamic viscosity, energy flow, Wobbe index, methane fraction, calorific value, molar mass

  • Max. meetfout

    Volume flow (standard):
    ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±2 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Volume flow (optional calibration):
    ‐ ±0.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±1.0 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Corrected volume flow (standard):
    ‐ ±1.5 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±2.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Corrected volume flow (optional calibration):
    ‐ ±1.0 % o.r. for 3 to 40 m/s (9.84 to 131.23 ft/s)
    ‐ ±1.5 % o.r. for 0.3 to 3 m/s (0.98 to 9.84 ft/s)
    Sound Velocity: ±0.2 % o.r.

  • Measuring range

    Gas: 0.3 m/s to 40 m/s

  • Max. process pressure

    0.7 to 101 bar a (10.15 to 1464.88 psi a)

  • Medium temperature range

    -50 to 150 °C (-58 to +302°F)
    -50 to 100 °C (-58 to +212°F) with integrated pressure cell

  • Ambient temperature range

    -40 to 60 °C(-40 to +140 °F)
    Optional: -50 to 60 °C(-58 to +140 °F)

  • Sensor housing material

    Stainless Steel, 1.4404(316/316L), 1.4408/1.4409 (CF3M)

  • Transmitter housing material

    AlSi10Mg, coated; 1.4409 (CF3M) similar to 316L
    Polycarbonate

  • Degree of protection

    Sensor remote version: IP66/67, type 4X enclosure
    Transmitter remote version: IP66/67, Type 4X enclosure

  • Display/Operation

    4-line backlit display with Touch Control (operation from outside)
    Configuration via local display and operating tools possible

  • Outputs

    4 outputs:
    4-20 mA HART (active/passive)
    4-20 mA (active/passive)
    Pulse/frequency/switch output (active/passive)
    Double pulse output (active/passive)
    Relay output

  • Inputs

    Status input
    4-20 mA input

  • Digital communication

    HART, Modbus RS485

  • Power supply

    AC 100 to 230 V / DC 24 V (non-hazardous area)

  • Hazardous area approvals

    ATEX, IECEx, cCSAus, JPN, EAC, UK Ex

  • Product safety

    CE, C-tick

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
    Heartbeat Technology complies with the requirements for measurement traceability according to ISO 9001:2015 – Section 7.1.5.2 a

  • Pressure approvals and certificates

    PED, CRN

  • Material certificates

    3.1 material
    NACE MR0175/MR0103