Dit product is niet verkrijgbaar in deze markt.
Overzicht specificaties
-
Max. meetfout
Density: ±0.01g/cm³
Temperature: ±0.5K
Sound velocity: 2m/s -
Measuring range
Concentration According to concentration app data sheet, maximum 0 to 100 %
Sound velocity 600 to 2000 m/s
Temperature concentration app data sheet, maximum 0 to +100 °C (32 to +212 °F)
Density 0.7 to 1.5 g/cm³ -
Medium temperature range
0 to 100 °C (32 to 212 °F)
-
Max. process pressure
max. 16 bar at 20 °C (232 psi at 68 °F)
Toepassingsgebied
The insertion measuring device Teqwave I was developed for accurate real-time liquid analysis in vessels and larger pipes. Dedicated to in situ concentration measurement, Teqwave monitors various measuring parameters at once, and thus reduces operational expenditure. Match your Teqwave transmitter perfectly to your production needs: You can flexibly define and extend your application range.
The acoustic waveguide measures precisely and reliably, even the smallest changes are detected
Continuous concentration measurement of liquids in vessels or large pipes.
Device properties
Insertion length: 180 mm (7 in) or 500 mm (20 in)
Accurate and independent of flow profile
Industry-compliant, easy installation via DIN rail
3.5" TFT color touch screen or LED indication
4-20 mA, Modbus TCP
Voordelen
Easy and efficient – real-time in situ liquid analysis
Full transparency – constant monitoring of product quality without sampling
Highest process safety – reliable metering due to robust, maintenance-free sensor
Cost-saving – fewer measuring points due to multivariable measurement
Customized usage – innovative application concept, expendable for changing measuring tasks
Simplified process control – user-friendly operation and clear status visualization
Local data backup – integrated data storage for measured values up to 7,5 years
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
Teqwave F/I Technical Information
Measuring device with surface acousticwave technology Smart, flexible concentration measuring device – individually for your process
EN NL 10/09/201906/11/2017Taal:
Engels
Versie:
10/09/2019
Bestandsgrootte:
1.7 MB
Bestandsnaam:
TI01381DEN_0219.pdf
-
-
-
Bedieningshandleiding (BA)
Teqwave F/I Modbus TCP Operating Instructions
Measuring device with acoustic surface wave technology
EN NL 10/09/201906/11/2017Taal:
Engels
Versie:
10/09/2019
Bestandsgrootte:
2.1 MB
Bestandsnaam:
BA01823DEN_0219.pdf
-
-
-
Beknopte instructie (KA)
Teqwave F/I Brief Operating Instructions
Device with acoustic surface wave technology
EN NL 10/09/201906/11/2017Taal:
Engels
Versie:
10/09/2019
Bestandsgrootte:
1.7 MB
Bestandsnaam:
KA01371DEN_0219.pdf
-
-
-
Montage-instructies (EA)
Replacing the connection cable
Teqwave F, I, T, H
EN NL 26/03/202101/12/2017Taal:
Engels
Versie:
26/03/2021
Bestandsgrootte:
526.9 KB
Bestandsnaam:
EA01229DA2_0221.pdf
-
-
-
Speciale documentatie (SD)
UKCA marking
Flow, density, concentration, viscosity
EN NL 04/11/202201/10/2021Taal:
Engels
Versie:
04/11/2022
Bestandsgrootte:
357.4 KB
Bestandsnaam:
SD02752DEN_0222-00.pdf
-
-
-
Speciale documentatie (SD)
Concentration App Questionaire
Concentration App Questionaire
EN NL 21/06/202229/05/201905/03/201819/12/2017Taal:
Engels
Versie:
21/06/2022
Bestandsgrootte:
223.6 KB
Bestandsnaam:
SD02148DEN_0422.pdf
-
-
-
Case Study (CS)
Waldbrand Distillery monitors alcohol concentration using Teqwave
Simplified quality control in distilleries
Taal:
Engels
Versie:
01/05/2022
Bestandsgrootte:
1.8 MB
Bestandsnaam:
CS01715DEN_0121_Waldbrand.pdf
-
-
-
Case Study (CS)
Messbar und testbar: Monitoring mit Teqwave
Borer Chemie AG vertraut auf Endress+Hauser für effiziente Bauteilreinigung
Taal:
Duits
Versie:
13/01/2023
Bestandsgrootte:
1.5 MB
Bestandsnaam:
CS01770D06DE0122_Borer_Chemie_221129.pdf
-
-
-
Case Study (CS)
Optimiertes Reinigen für maximale Produktqualität
thyssenkrupp misst Reinigerkonzentrationen mit Teqwave I
Taal:
Duits
Versie:
07/01/2022
Bestandsgrootte:
2.3 MB
Bestandsnaam:
CS01612DDE_0221.pdf
-
-
-
Case Study (CS)
Measurable and testable: Monitoring with Teqwave
Borer Chemie AG relies on Endress+Hauser for efficient component cleaning
Taal:
Engels
Versie:
13/01/2023
Bestandsgrootte:
1.5 MB
Bestandsnaam:
CS01770D06EN0122_Borer_Chemie_221129.pdf
-