Zoek op trefwoord, order- of productcode of serienummer, bv. “CM442” of “Technische informatie”
Voer tenminste 2 karakters in om het zoeken te starten.
  • Geschiedenis
Thermische massaflowmeter - Proline t-mass T 150

Proline t-mass T 150
Thermische massaflowmeter

De flowmeter voor betrouwbare en eenvoudige bewaking van vloeistoffen

6TAB
Please Wait (spinning wheel)
Prijzen worden geladen
Prijzen tijdelijk niet beschikbaar
Price on request
from CHF ??.-
Filter meting-/ toepassingstaak
Meet-/toepassingstaak

Configureer om de CAD-tekeningen van dit product te downloaden

  • Meetprincipe

    Thermal

  • Product headline

    The flowmeter for reliable and easy monitoring of liquids. Dedicated to the
    monitoring of conductive and non‐conductive liquids.

  • Sensor features

    High process safety – high repeatability and linearity due to integrated temperature compensation. Cost‐effective measurement – easy installation, negligible pressure loss and maintenance‐free. Reliable flow trending – multivariable measurement. Insertion version for nominal diameter DN 40 to 1000 (1½ to 40"). Sensor in standard or hygienic version.

  • Transmitter features

    Fast and efficient commissioning – guided operating menus. High plant availability – self‐diagnostics and error monitoring. Automatic recovery of data for servicing. Device in compact version with DC 24 V power supply. 4‐20 mA HART, pulse/frequency/switch output.

  • Nominal diameter range

    DN 40 to 1000 (1½ to 40")

  • Wetted materials

    Transducer: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Insertion tube: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection:
    ‐ Compression fitting: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    ‐ Threadolet: 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    ‐ Clamping ferrule: PEEK 450G; 1.4404 (316L); Alloy C22, 2.4602 (UNS N06022)
    ‐ Tri‐Clamp; DN40 DIN 11851, DN50 DIN 11851; DN40 DIN 11864‐1A, DN50 DIN 11864‐1A: 1.4404 (316L)

  • Measured variables

    Mass flow, temperature, volume flow

  • Max. meetfout

    Flow: ±5 % o.f.s.

  • Measuring range

    226 to 14 100 000 l/h (60 to 3 730 000 gal/h)
    (under reference conditions)

  • Max. process pressure

    PN 40

  • Medium temperature range

    –20 to +100 °C (–4 to +212 °F)

  • Ambient temperature range

    –40 to +60 °C (–40 to +140 °F)

  • Transmitter housing material

    AlSi10Mg, coated

  • Degree of protection

    IP66/67, type 4X enclosure

  • Display/Operation

    4‐line display with push buttons
    Configuration via local display and operating tools possible

  • Outputs

    4‐20 mA HART (active)
    Pulse/frequency/switch output (passive)

  • Inputs

    Status input

  • Digital communication

    HART

  • Power supply

    DC 18 to 30 V

  • Hazardous area approvals

    ATEX, IECEx, cCSAus

  • Other approvals and certificates

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
    Hygienic approvals: EHEDG, 3-A

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Pressure approvals and certificates

    CRN

  • Material certificates

    3.1 material

  • Hygienic approvals and certificates

    Sanitary approval: 3-A, EHEDG